Product with Item No. Cell-Culture-Filter-Aids is not available in your country.

Sartoclear Dynamics® Lab Filtration Kits

Sartoclear Dynamics® Lab products are filtration kits designed for the clarification and sterile filtration of mammalian cell cultures in R&D labs.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Sartoclear Dynamics® Lab Filtration Kits
Sartoclear Dynamics® Lab Filtration Kits

Sartoclear Dynamics® Lab products are filtration kits designed for the clarification and sterile filtration of mammalian cell cultures in R&D labs.

Item No.:
M_Sartoclear_Dynamics_Lab

Overview

Specifications

Choose your product

Products (17)

Results per page: | |

Sartoclear Dynamics® Lab kits enable clarification and sterile filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable harvested cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily. Sartoclear Dynamics® Lab Features:

  • Kits for a single-step mammalian cell culture harvesting
  • Ready to use
  • Fast and effortless

Clarification and Sterile Filtration Kits from 15 mL to 1 L Samples

Sartoclear Dynamics® Lab P15 Kit

Filtration of 15 mL mammalian cell cultures with the Sartoclear Dynamics® P15 kit, a 20 mL syringe pre-filled with 0.5 g of DE filter aid and a 0.2 µm PES filter for sterile filtration.

Sartoclear Dynamics® Lab V Kits

Filtration of 50 mL up to 1 L mammalian cell cultures with the Sartoclear Dynamics® Lab V kits: pouches of DE filter aid combined with Sartolab® RF vacuum filtration units for sterile filtration.

Sartolab® RF vacuum filtration units can be used as stand-alone or in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

Product Information

  • Brand
    Sartoclear Dynamics® Lab
  • Sample Type
    Cell Culture