Most used filters
Filter by product attributes
Flexel® 3D Bags (78)
Added to Shopping Cart
-
Flexel® 3D Bags for Palletank®Product FamilyFlexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).
-
Flexel® 3D Bags for DrumsProduct FamilyFlexel® 3D single-use bags for drums are designed for the processing and storage of large volumes of biopharmaceuticals fluids. They are available in a range of sizes from 50 L to 560 L (custom sizes available upon request).
-
Flexel® 3D Tank LinerProduct FamilyFlexel® 3D tank liners are open, single-use bags designed to fit into plastic cylindrical drums. They are available in a range of 30 L to 1000 L and with or without a side bottom drain. Flexel® 3D tank liners can be supplied in a choice of sterile, pyrogen-free versions or non-sterile versions. Typical applications are preparation and storage of buffers and media and open-tank mixing.
-
-
Item no.Volume1000 LPore Size0.2|0.1 µmTube Size (ID – OD)3/4" × 1" (19.1 mm × 25.4 mm)PriceItem no.Volume1000 LPore Size0.2|0.1 µmTube Size (ID – OD)3/4" × 1" (19.1 mm × 25.4 mm)Item no.Volume100 LPore Size0.45|0.2 μmTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Item no.Volume100 LPore Size0.2|0.1 µmTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
-
-
-
Item no.Volume1000 LCountry-Specific EnhancementsUnited States of America (US)Delivery ConditionSterileSide Bottom DrainNoPriceItem no.Volume1000 LCountry-Specific EnhancementsUnited States of America (US)Delivery ConditionSterileSide Bottom DrainNoItem no.Volume30LCountry-Specific EnhancementsN/ADelivery ConditionSterileSide Bottom DrainYesItem no.Volume50 LCountry-Specific EnhancementsUnited States of America (US)Delivery ConditionSterileSide Bottom DrainNo