Sterisart® System for Liquids in Closed, Large Volume Containers
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filtration method but eliminates the procedure of manipulating filters. As such, risk of a secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System:
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System:
- Sterility testing of sterile pharmaceuticals and medical devices
- Price (USD):
- $538.00
- Item No.:
- 16466--------GBD
- Availability:
- pcs
Choose your Quickseal® Collar Assembly (refer to Specifications tab for pack size)
The Sterisart® NF System is a single-use technology, based on the membrane filtration method, for the sterility testing of pharmaceutical products. By providing 15 different units, technicians can selectively choose which adapter or system best fits their application. The Sterisart® Universal Pump transfers the sample into the filtration units. After rinsing, the filtration units are filled with culture media and used for incubation of the filters without any contact to the environment. After 14 days of incubation, a visible result is available (turbidity | no turbidity).
Dual-Needle Metal Spike for easy and safe piercing
The Sterisart® NF System comes with a patented dual-needle metal spike with an in-built venting filter and a protective shield, making sampling secure and unencumbered. Built-in sterile venting ensures safe interaction with closed sample containers.
Safe, User-Friendly Operation
Intuitive handling has never been easier with the Sterisart® NF System’s color-coded tube clamps, preinstalled to make your work straightforward. Color- and bar-coding keeps items organized, while the gas-impermeable packaging feature means units are free from contaminants. Raised sterile venting with safety clearance prevents accidental clogging and minimizes secondary contamination. The outlet plugs are directly housed in a niche in the primary packaging and the extra-large, grip optimized filter plugs are pre-tethered to the vent filters for easy use with isolator gloves.
Aseptic sampling and supplementation
The septum port of the Sterisart® canisters have been purpose-built to aseptically draw samples for rapid sterility testing, intermediate testing, sub-culturing, and for supplementation with antibiotic inactivators. The port ensures a sterile barrier, while minimizing the risk of puncture injuries. Our meticulously controlled quality testing ensures the system is fully compliant with USP 71, Ph. Eur. 2.6.1 and JP 4.06.
Brochure
Datasheet
Flyer
Validation Guide
Accessories Information
-
AdapterDual Needle
Applications
-
ApplicationSterility Testing
-
Application AreaSterility testing
-
Laboratory Working AreaIsolator
-
MarketPharma/Biotech
Dimensions
-
Filter DiameterN/A
-
Filtration Area15.7 cm²
Features
-
Device/Instrument Compatibility
-
Sterisart® Universal Pump
- Sterisart® Universal Pump, without display
-
Sterisart® Universal Pump
-
Sampling OptionNo
General Specifications
-
Capacity of the Sampling Containers120 mL (graduation marks at 50, 75 and 100 mL)
-
Culture MediaN/A
-
DesignLong dual-needle spike, sterile vented
-
Membrane Color | Grid Colorwhite
Materials of Construction
-
Filter MaterialRegenerated Cellulose (RC)
Operating Conditions
-
Operating Pressure20 °C: 3 bar
Physicochemical Information
-
Pore Size0.45 µm
-
Pore Size Air Filter0.2 µm PTFE, validated acc. to HIMA for the retention of Brev. diminuta
Product Information
-
BrandSterisart®
-
Container TypeLarge Volume Glass Bottles >30 mL
-
Pack Size10
-
Package TypeIndividually Packed
-
Sample TypeLVPs
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Use the Sterisart® Universal Pump for sample and media transfer into Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches or installed in the working surface of isolators and RABS. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.
Top Features of the Sterisart® Universal Pump:
- Pioneering closed pump chassis design
- Integrated barcode scanner
- Effortlessly detachable components to facilitate easy cleaning
- Robust & durable: Rugged stainless-steel body that is compatible with all commonly used sterilants and fully VHP resistant
- Open-design: compatible with other filtration devices on the market
Popular Applications for the Sterisart® Universal Pump:
- Sterility testing of sterile pharmaceuticals and medical devices
- Sterility testing of cell culture media
Minisart® Air with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596HNK with a pore size of 0.2 µm can be used for sterile filtration. It has an outlet with needle. Version HNK is individually packed and sterilized by ethylene oxide (EO).
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.