Narrow your results
Most used filters
Filter by product attributes
Single-Use Tubing & Assemblies (179)
Added to Shopping Cart
-
Tuflux® TPE TubeProduct FamilySartorius Tuflux® TPE is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in the biopharmaceutical manufacturing processes.
-
Tuflux® SIL TubeProduct FamilySartorius Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.
-
Tuflux® SIL Braided TubeProduct FamilySartorius Braided Tuflux® SIL is a pressure resistant platinum cured silicone tubing designed to facilitate pressurized fluid transfer in many pharmaceutical and biopharmaceutical applications.
-
Single-use AssembliesProduct FamilySingle-use assemblies – ready-to-use tubing sets that establish a closed fluid path in bioprocessing lines.
Pre-assembled and gamma irradiated transfer sets based on Silicone or TPE tubing.
More than 100 configurations with Opta SFT, Tri-Clamp or quick-coupler ends.
Supplied in 1.5 m, 3 m or 5 m lengths, qualified to ≥1 bar.
Low extractables. -
-
-
-
Article numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length5000 mmPriceArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length5000 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length1500 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mm
-
Article numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length1500 mmPriceArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length1500 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length5000 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length1500 mm
-
Article numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mmPriceArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length1500 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mm
-
Article numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmPriceArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length1500 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length5000 mm
-
Article numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mmPriceArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 7/8" (12.7 mm × 19.1 mm)Tube Length5000 mm
-
Article numberConnector Inlet1/2" MPX FemaleTubingTPE (C-Flex®)Tube Length1500 mmPrice
-
Article numberConnector Inlet1/2" MPX FemaleTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (C-Flex®)PriceArticle numberConnector Inlet1/2" MPX FemaleTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (C-Flex®)Article numberConnector Inlet1/2" MPX FemaleTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingSilicone (Tuflux® SIL)Article numberConnector Inlet1/2" MPX MaleTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (C-Flex®)
-