Product with Article number Direct-Connection-Portable-Water-Supply is not available in your country.

With Arium® Mini, Sartorius presents a compact ultrapure water system specifically designed for requirements of less than 10 liters per day. This space-saving unit, with a width of only 28 centimeters (11 inches), easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality. For added flexibility, our Arium® Mini Extend versions (Arium® Mini Plus Extend and Arium® Mini Essential Extend) are equipped with a flexible, removable dispensing unit.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Arium® Mini
Arium® Mini

With Arium® Mini, Sartorius presents a compact ultrapure water system specifically designed for requirements of less than 10 liters per day. This space-saving unit, with a width of only 28 centimeters (11 inches), easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality. For added flexibility, our Arium® Mini Extend versions (Arium® Mini Plus Extend and Arium® Mini Essential Extend) are equipped with a flexible, removable dispensing unit.

Item No.:
M_Arium_Mini

Overview

Specifications

Choose your product

Filter by product attributes

Products (10)

Sartorius presents the Arium® Mini, a compact ultrapure water system series designed specifically for Type 1 water requirements of approximately 10 liters per day. With the capacity to deliver ultrapure water at a rate of 1 L/min and a width of only 28 cm (11 in.), this space-saving unit easily integrates into nearly any lab environment.

Choose between three different systems depending on your input water:

Standard Arium® Mini

The standard version of the Arium® Mini operates independently of a permanently installed water tap. Pretreated water is supplied from a container to the system via an integrated pump and is stored for further processing in the Arium® Bag. This stored water then serves as feed water for the production of ultrapure water.

Arium® Mini Plus

The Arium® Mini Plus can be directly connected to a feed water tap. In this system, the water is first treated by a pre-treatment cartridge before being stored in the integrated bag of the system. The final production of ultrapure water is then accomplished using a specially developed ion exchange purification cartridge.

Arium® Mini Essential

The Arium® Mini Essential can be connected directly to a centralized or decentralized feed water supply (DI/RO/EDI). This direct connection eliminates the need for storage of pretreated water, making the system independent of an internal storage option. The system produces ultrapure water directly from the provided water supply.

For analytical and especially critical applications, such as HPLC/UHPLC, all Arium® Mini systems can also be equipped with an optional integrated UV lamp (185/254 nm). This ensures the reliable production of ultrapure water that is virtually free of organic components.

Arium® Mini Plus Extend and Arium® Mini Essential Extend

Our Arium® Mini Extend versions (Arium® Mini Plus Extend and Arium® Mini Essential Extend) have an integrated, removable dispenser that provides you even more flexibility. By combining the dispensing unit with the ultrapure water system, the device remains compact and fits into any laboratory due to its small footprint.

You can operate the manual- and volume-controlled water dispensing directly from the handheld or the intuitive display. The last volume dispensed is also accessible and adjustable via both the dispenser and the display.

The flexible dispensing unit enables comfortable and ergonomic filling into variously sized vessels and participates in the device's water circulation to maintain consistently high water quality.

Applications

  • Application
    • GC-MS
    • ELISA
    • Preparation of Reagents
    • IC
    • HPLC/UHPLC
    • Buffer and Media Prep
    • AAS
    • Histology
    • Photometry
    • TOC-Analysis
    • Feed Lab Water Systems

Product Information

  • Brand
    Arium® Mini