Arium® Comfort I Combined Water Systems
The arium® comfort I delivers ASTM Type 1 ultrapure water and Type 3 pure water, all in one system. Directly connected to your potable feed water source, this system uses outstanding RO technology along with a unique ion-exchange cartridge to consistently deliver purified water of the highest quality. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.
Overview
Specifications
Choose your product
Products (13)
Added to Shopping Cart
-
Arium® Comfort I Benchtop Combined Water Purification System with Integrated UV Lamp and TOC Monitor
-
-
-
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
-
No
-
No
-
Wall-mounted
-
-
-
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
-
Yes
-
No
-
Wall-mounted
-
-
-
2 L/min (ASTM Type 1) / 8 L/h (Type 3)
-
No
-
No
-
Benchtop
-
-
-
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
-
No
-
No
-
Benchtop
-
-
-
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
-
No
-
No
-
Wall-mounted
-
-
-
-
-
2 L/min (ASTM Type 1) / 16 L/h (Type 3)
-
Yes
-
No
-
Wall-mounted
-
-