Biopreservation Solutions

Powerful biopreservation solutions optimized for enhanced performance across a broad range of cells.

NutriFreez® brand of cryopreservation solutions is the first fully defined, optimized freezing solution designed and validated for the cryopreservation of various cell types, including hESCs, iPSCs, and hMSCs.

NutriStor® provides the optimal conditions for maintaining human stem cells and PBMC without cryopreservation for short-term storage and transport.

NutriFreez® and NutriStor® maintain animal component-free conditions during preservation, essential to maintaining consistency when culturing cells in a xeno-free system.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (17)

Results per page: | |

Sartorius biopreservation solutions are robust, fully defined, animal component-free, serum-free agents optimized for the short-term storage and long-term cryopreservation of various cell types.

  • Optimized for maximum cell recovery and protection - developed to protect a wide range of human and animal-derived cells, including susceptible cell types such as primary cells, immune cells, and stem cells (hMSCs and hPSCs).

  • Unique, serum-free, and fully defined formulations - high-quality, animal component-free, protein-free, serum-free freezing formulations designed for research, cell banking, and therapeutic applications.

  • Widely referenced - with over 300 references.

  • cGMP Manufactured - all NutriFreez®and NutriStor® solutions are manufactured in accordance with applicable cGMP guidelines.

  • Customization and scale-up support are available.

NutriFreez® Cryopreservation solutions are suitable for various applications, from basic research through cell banking to cell therapy. The solutions are available with or without phenol red, with 5% or 10% DMSO, and with culture media-based or salt-based formulations.

NutriStor® Cold Storage Solution is optimal for non-frozen short-term storage and transport. It is used to successfully store and preserve a range of cell types, including hMSCs and T cells.

´