Sartoflow® Tangential Flow Filtration Systems

Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.

The TFF portfolio can flex to accommodate individual requirements, with a range of options that includes cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.

  • Benchtop to production scale from 100 mL to 200 L
  • Working membrane sizes from 10 cm² to 10 m²
  • Single-use and multi-use
  • Highly- to fully automated
  • Compliancy to cGMP available
  • Modular standard systems allow shorter lead times

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (4)

  • Sartoflow® Expert SU
    Item no.
    SFEXPERTSU
    Membrane Area
    0.14, 0.28, 0.42, 1.4 m²
    Hold-up Volume
    ~400 mL
    Tube Size (ID – OD)
    3/8"
  • Sartoflow® Advanced
    Item no.
    SFADVANCED
    Membrane Area
    0.1 - 0.5 m² (optionally 0.7 - 2.1 m²)
    Tube Size (ID – OD)
    1/2"
  • Sartoflow® Smart
    Item no.
    SFSMART
    Membrane Area
    50 cm² - 0.14 m²
    Hold-up Volume
    < 20 mL
  • Sartoflow® SP | Single Pass TFF | System

    Single Pass TFF simplifies ultra-and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculation.
    Pump output: Buffer: 194 ml/min (@ 2 bar) | Feed: 75 ml/min (@ 2 bar)
    Min. Holdup Volume: < 20 ml
    Max. Inlet Pressure: 3 bar (43.5 psi)

  • Learn more about the specific products or consult our experts.

    Applications

    • Application
      • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
      • Concentration
      • DNA Concentration
      • Antibody Purification
      • Desalting
      • Buffer Exchange
      • Protein Concentration
      • Single Use Processing