Choose your product

Most used filters

Filter by product attributes

Chromatography Membranes (78)

  • Sartobind® Rapid A

    Product Family

    Sartobind® Rapid A

    Sartobind® Rapid A is provided as ready-for-use devices which will be fully utilized within a single batch and afterwards disposed:

    >150 g/L*h productivity
    >30 g/L DBC 10% at 12 sec RT
    Average cycle times of only 10-15 min

    Show all Products
  • Sartobind® Phenyl

    Product Family

    Sartobind® Phenyl

    Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

    Show all Products
  • Sartobind® S

    Product Family

    Sartobind® S

    Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

    Show all Products
  • Sartobind® Rapid A Nano
  • Sartobind® Q 96-Well Plates
  • Sartobind® S 96-Well Plates
  • Sartobind® Phenyl 96-Well Plates
  • Sartobind STIC PA® 96-Well Plates
  • Sartobind® Lab S Cation Exchange Membrane Adsorbers
  • Sartobind® S Nano
  • Sartobind® Rapid A Capsules
  • Sartobind STIC® PA Capsules 4 mm bed height
  • Sartobind® S Capsules 8 mm bed height
  • Sartobind® Phenyl Capsules with 8 mm bed height
  • Sartobind® S Capsules 4 mm bed height
  • Results per page: | |