Filter by product attributes
Chromatography Membranes (164)
You searched for "sartobind iex lab"
Added to Shopping Cart
-
Sartobind® Rapid AProduct FamilySartobind® Rapid A is a protein A membrane chromatography solution engineered for efficient antibody purification in the biopharmaceutical industry, specifically designed for capturing Fc-region containing molecules. The fully scalable portfolio provides the necessary flexibility, to accelerate process development, reduce costs and increase productivity in mAb purification.
-
Sartobind® QProduct FamilySartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.
-
Sartobind® SProduct FamilySartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
-
Sartobind® PhenylProduct FamilySartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.
-
Sartobind STIC® PAProduct FamilySartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.
-
Sartobind Convec® SCProduct FamilySartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.
-
Sartobind Convec® DProduct FamilyEfficient purification of lentiviral vectors with high recovery rates and reduced contamination risks. Ideal for biopharmaceutical applications, offering scalability and flexibility.
High recovery rates
Scalable formats
Reduced contamination risks
Aseptic handling -
-
-
-
Article numberBed Volume5,000 mLBed Height8 mmConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1PriceArticle numberBed Volume5,000 mLBed Height8 mmConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Article numberBed Volume3 mLBed Height8 mmConnector(s)Female Luer lockPack Size1Article numberBed Volume10 mLBed Height4 mmConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4
-
Article numberBed Volume5,000 mLBed Height8 mmConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1PriceArticle numberBed Volume5,000 mLBed Height8 mmConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Article numberBed Volume3 mLBed Height8 mmConnector(s)Female Luer lockPack Size1Article numberBed Volume200 mLBed Height4 mmConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1
-
-
Article numberBed Volume150 mLBed Height8 mmConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1PriceArticle numberBed Volume150 mLBed Height8 mmConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1Article numberBed Volume150 mLBed Height8 mmConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size1Article numberBed Volume200 mLBed Height4 mmConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1
-
-
Capture
-
1.2 mL, 1 mL, 3 mL
-
4 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-