Choose your product
Most used filters
Filter by product attributes
Air & Gas Filtration (168)
You searched for "02-045-1A"
Added to Shopping Cart
-
Item no.Pack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedPriceItem no.Pack Size12Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedItem no.Pack Size100Connector InletHose Barb 6–12 mm SteppedConnector OutletHose Barb 6–12 mm SteppedItem no.Pack Size100Connector InletHose Barb 4–12 mm SteppedConnector OutletHose Barb 4–12 mm Stepped
-
Sartovent®Product FamilySartovent® offers reliable sterile filtration for biopharmaceutical and F&B applications. Featuring PTFE and polypropylene materials, it ensures effective particle removal and microbe retention. Suitable for high-pressure tasks, it supports steam sterilization and meets EU food safety standards.
-
Sartofluor® HRProduct FamilySartofluor® HR provides reliable high-temperature air filtration using 0.2 µm ePTFE membrane technology, capturing particles as small as 0.005 μm. Suitable for WFI loop venting, it operates up to 90°C, ensuring effective filtration in biopharmaceutical applications. Available in multiple sizes.
-
Aerosart®Product FamilyAerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.
-
Sartopure® GAProduct FamilySartopure® GA, a high-performance air filter, complements Sartofluor® GA by extending sterilizing filter life. With 0.2 μm retention, it achieves 40 m³/h flow at 10 mbar, ideal for biopharma use. ISO 9001 compliant, it ensures rapid recovery post-wetting, enhancing protection and efficiency.
-
-
Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size12PriceItem no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size12Item no.Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbPackagingSterile, individually packedPack Size25Item no.Connector(s)Inlet: ⅛" NPT | Outlet: ⅛" NPTPackagingSterile, individually packedPack Size12
-
Couldn’t find the product you need?