Choose your product
Most used filters
Filter by product attributes
Sensors & Analyzers (17)
You searched for "03-020-1C"
Added to Shopping Cart
-
BioPAT®PinchValveProduct FamilyThe BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.
Re-opening mechanism
Non-product contacting
Robust and accurate electrical drive
Gentle on the tubing
Available for tube diameters ranging from 1/8" to 1" ID
The Valve Body comes together with the necessary installation set.
-
-
BioPAT®️ Conductivity | pH
-
3/8" HB-HB
-
Single-use
-
122 mm
-
-
Couldn’t find the product you need?