Product with Item No. 17002---140 is not available in your country.
Lab Filtration and Purification Accessories
Accessories for microfiltration, ultrafiltration and chromatography.
Overview
Specifications
Choose your product
Filter by product attributes
Products (8)
Added to Shopping Cart
-
-
Vacuum tube for MultiStation
Material: silicone
Outer diameter: 15 mm
Inner diameter: 7 mm
Length: 200 mm -
-
Sartolab®
-
Stainless steel
-
Stainless steel housing, Silicone gaskets
-
-
-
Claristep®
-
HPLC, LCMS, ICPMS, Cell Removal / Harvest, Clarification
-
Analytical sample preparation
-
Polypropylene-based multipolymer plus embedded metal plates
-
-
-
Claristep®
-
HPLC, LCMS, ICPMS, Cell Removal / Harvest, Clarification
-
Analytical sample preparation
-
HPLC certified
-
-
-
Couldn’t find the product you need?