Incucyte® Neurolight Lentivirus (Synapsin)
Two vials (0.45 mL/vial) of Incucyte® Neurolight Lentivirus (synapsin promoter) suitable for transducing a variety of neuronal cell types in a 96-well format.
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Item No.:
- 4807
- Availability:
- pcs
- Discontinued
The Incucyte® Neurolight Lentivirus Reagents are third generation HIV-based, VSV-G pseudotyped lentiviral particles to enable highly-efficient, yet non-disruptive labeling of primary or iPSC-derived neurons. Once integrated into cells of interest, a neuron-specific (synapsin) promoter drives stable, long-term expression of a red or orange fluorescent protein (mKate2 or TagRFP, respectively) in neuronal cell bodies and neurites. This enables the kinetic quantification of neurite length and branching over a period of several weeks, even in the presence of astrocytes and other non-neuronal cell types such as microglia. The Incucyte® Neurolight Red and Orange Lentivirus Reagents have been validated for use with the Incucyte® Live-Cell Analysis Systems for measurements of neurite outgrowth, maturation, and the disruption of neurite networks.
Applications
-
Assay Type
-
Cell Health
-
Viability
- Neuronal Labeling
-
Cell Health
Features
-
Device/Instrument Compatibility
-
SX1
-
S3
- SX5
-
SX1
-
Optical ModuleGreen/Red
General Specifications
-
ColorRed
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.