Arium® Pro UV Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp
Get the easy-to-use, cutting-edge Arium® Pro UV Ultrapure Water System and make your lab results accurate, error-free and reproducible. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This unit is available with or without an integrated, real-time TOC monitor.
Top Features of Arium® Pro UV
- Touchscreen interface for easy, effective operation
- 185 | 254 nm UV Lamp to remove TOCs
- Data saving and printout functions
Popular Applications for Arium® Pro UV
- Cellular cultivation in a controlled environment
- Photometry and electrophoresis
- Production of monoclonal antibodies against a microbe
- Item No.:
- H2OPRO-UV-T-TOC
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Pro Ultrapure Lab Water Systems
The Arium® Pro UV Ultrapure Water System features a 185 | 254 nm UV Lamp. The UV lamp minimizes total organic compounds (TOC) in purified water. The low TOC level ensures reproducibility and reliability of lab results. The system also has an option for an integrated TOC monitor that continuously checks and displays TOC readings.
Quick and Easy to Operate
The Arium® Pro UV with TOC is incredibly straightforward. It has a bright glass display to give real-time readings. The system features a remarkable interface with touch-activated functions for your utmost convenience. Enjoy effort-free operation, even while wearing gloves.
Low TOCs Guarantee Precise Lab Results
The Arium® Pro UV with TOC purifies water to such an extent that it has ≤2 ppb of Total Organic Carbons (TOCs). This is much lower than the limit of <50 ppb of Total Organic Carbons set by the American Society for Testing and Materials (ASTM). Type I - Ultrapure water makes your lab results accurate and reproducible.
Specifications
The system produces water at a flow rate of 2 liters per minute. Feedwater sources include distilled water, deionized water, reverse osmosis and electrodeionization. TOC levels of ≤2 ppb. The system also has a dual-wavelength 185 | 254 nm UV lamp.
Application Notes
Brochure
Datasheet
Flyer
Publication
Applications
-
Application
-
Buffer & Media
-
Preparation of Reagents
-
Histology
-
ELISA
-
AAS
-
Photometry
-
TOC-Analysis
-
GC-MS
-
IC
- HPLC/UHPLC
-
Buffer & Media
Biological Information
-
Bacteria< 0.001 CFU/ml
Features
-
TOC MonitorYes
General Specifications
-
Feed Water Source
-
Distilled water
-
DI
-
RO
- EDI
-
Distilled water
Physicochemical Information
-
Conductivity (µS/cm)0,055 µS/cm
-
EndotoxinN/A
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® pro
-
Installation OptionBenchtop
-
Pre Treatment Water ConsumptionN/A
-
Ultrapure Water Consumption40-100 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Particles (at 0.2 µm)No particles > 0.22 μm
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb (ASTM Type I)
-
Water Dispensing Flow Rate (Type 1)2 L/min
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of drinking water.
Incl. in the equipment supplied:
- 1 x Pre-treatment Cartridge
- 1 x Polishing Cartridge
For intended use with:
- Arium® Pro
- Arium® Pro DI
- Arium® Pro UF
- Arium® Pro UF
- Arium® Pro VF
Qty. 2 units/pack
UV Lamp (185/254 nm) for the removal of organic impurities
For intended use with:
- Arium® Pro UV
- Arium® Pro VF
- Arium® Comfort I
- Arium® Comfort II
Qty 1 unit/pack
The connection extension set for the Arium® Smart Station Ultrapure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected ultrapure water system or additional Smart Stations. With the extension set the operating range can be easily increased from 2 up to 4 meter.
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
Included in the equipment supplied:
1 x Pre-polishing Cartridge
1 x Polishing Cartridge
For intended use with:
Arium® Pro UV
Arium® Pro VF
Qty. 2 units/pack
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Cleaning Syringe
- 1x Arium® Universal Kit
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Cleaning Syringe
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Universal Kit
- 1x UV Lamp Arium®
- 1x Arium® Cleaning Syringe
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Analytical Kit
- 1x UV Lamp Arium®
- 1x Arium® Cleaning Syringe
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.