Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Equipment and Accessories for Vivaflow® TFF Cassettes

Operate Vivaflow® cassettes reliably, with a range of easy-to-use equipment and accessories, which have been developed for minimal optimization effort and convenient scale-up.
See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Equipment and Accessories for Vivaflow® TFF Cassettes
Equipment and Accessories for Vivaflow® TFF Cassettes
Operate Vivaflow® cassettes reliably, with a range of easy-to-use equipment and accessories, which have been developed for minimal optimization effort and convenient scale-up.
Item No.:
M_Equipment_Accessories_Vivaflow_TFF_Cassettes

Overview

Specifications

Choose your product

Filter by product attributes

Products (11)

Vivaflow® cassettes represent the ideal solution for high performance ultrafiltration and diafiltration, without the expense and optimization effort needed for process-scale systems. They are operated by peristaltic pump and designed with scalability in mind, to accommodate initial sample volumes from 100 mL up to 5 L.

To this end, a comprehensive range of complimentary, easy-to-use equipment and accessories is available for Vivaflow®.

Masterflex® peristaltic pump drives and heads are ideal for Vivaflow® cassette operation, while having the flexibility needed for many other fluid transfer applications. Pump drives are offered for 230 or 115 V mains supplies, and a variable speed, reversible motor enables precise flow control in either direction.

Loading tubing into Easy-Load pump heads is fast and simple, thanks to the single-thumb operated lever and automatic tubing retention. In addition, each model is compatible with multiple tubing sizes, extending their suitability to further applications, while the hard-wearing materials ensure long-term durability.

Coupling the modular design of Vivaflow® cassettes with ready-to-use accessories, including a range of connectors, flow restrictors and a sample | diafiltration reservoir, will increase process speed, maximize throughput, and eliminate your process bottlenecks.

For ultimate convenience, complete systems are also offered, including a pump, pump head, sample | diafiltration reservoir and spare tubing.