Our eShop is currently on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.
- Shop
- Water Purification
- Accessories
- Arium® Smart Station Pure Water Remote Dispenser
Arium® Smart Station Pure Water Remote Dispenser
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
- Item No.:
- H2O-ARST-P-B
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
Overview
Specifications
Choose your Arium® Smart Station
Sartorius’ Arium® Smart Station Pure is an advanced remote water dispenser. It is designed for flexible dispensing of pure water from the Arium® Bagtank (water source) directly at the point of use. While dispensing water into a broad range of containers, the Arium® Smart Station Pure offers constant control of all-important quality parameters all the time. The system is offered in both wall-mounted and benchtop options.
Compact Design to Meet Your Needs
With growing demands and new, exciting products, space is at a premium in many laboratories. To maximize your lab space capabilities, you shouldn’t have to adapt your water system to the laboratory - the system should adapt to your needs. The Arium® Smart Station Pure is an elegant solution for maximizing lab space.
Ergonomic Water Dispensing
Our team has worked with experts in ergonomics to develop this system. The hand-held and flexible dispenser instrument has been optimized for your use, whether the user is left or right-handed.
Flexibility in Water Dispensing
In addition to being economical in terms of its footprint, flexibility in dispensing water is essential. With the Arium® Smart Station Pure, you will have full control over quality parameters at the point of use and the ability to fill different sized containers. You can dispense water in the exact quality and quantities required for your experiments, when and where you need it.
General Specifications
-
Dimensions Control Unit (WxHxD)172 x 343 x 157 mm
-
Operating Range Flexible Hand Held0.7 Meter
-
Operating Range with Fixed Hand Held90 × 300 × 242 mm
-
Power CordCountry Specific
-
Power Supply100–240 VAC; 50 und 60 Hz, 2,5 A (max.) 2 °C–40 °C
-
Tubing Length to connected device2 Meter
-
Volume Accuracy± 5 %
-
Volume-controlled dispensing50 ml–50 l
Product Information
-
BrandArium® Smart Station
-
Installation OptionWall-mounted
-
Product LinePure Water Systems
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.