The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
Overview
Specifications
Choose your product
Products (84)
-
-
-
Item no.TypeTubing Holder QuattroOuter Diameter3/4" (19.1 mm)Surface FinishRa ≤ 1,2µmPriceItem no.TypeTubing Holder QuattroOuter Diameter3/4" (19.1 mm)Surface FinishRa ≤ 1,2µmItem no.TypeTubing Holder QuattroOuter Diameter1-3/8" (34.9 mm)Surface FinishRa ≤ 1,2µm
-
Couldn’t find the product you need?
-
The Small Mixer Lab Cart 650 mm is a mobile, stainless steel cart designed to support and transport the Flexsafe® Pro Mixer system. It offers enhanced mobility and convenience for laboratory and pilot-scale applications.
-
Remote-control cable for the Sartorius Pro Mixer Drive Unit.
Enables external start/stop and speed setting.
Carries analog (4–20 mA / 0–10 V) and digital I/O signals.
Shielded design minimises electrical noise.
5 m length with pre-assembled M12 connectors. -
Couldn’t find the product you need?