Arium® Smart Station Pure Water Remote Dispenser

The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.

Top Features of Arium Smart Station Pure

  • Dispenses water directly from the Arium® Bagtank water source
  • Flexible and remote water dispensing
  • Compact and ergonomic design

Popular Applications for Arium Smart Station Pure

  • Pure water dispensing from Arium® Bagtank

Installation Option
Item No.: 
H2O-ARST-P-B
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sartorius’ Arium® Smart Station Pure is an advanced remote water dispenser. It is designed for flexible dispensing of pure water from the Arium® Bagtank (water source) directly at the point of use. While dispensing water into a broad range of containers, the Arium® Smart Station Pure offers constant control of all-important quality parameters all the time. The system is offered in both wall-mounted and benchtop options.

Compact Design to Meet Your Needs

With growing demands and new, exciting products, space is at a premium in many laboratories. To maximize your lab space capabilities, you shouldn’t have to adapt your water system to the laboratory - the system should adapt to your needs. The Arium® Smart Station Pure is an elegant solution for maximizing lab space.

Ergonomic Water Dispensing

Our team has worked with experts in ergonomics to develop this system. The hand-held and flexible dispenser instrument has been optimized for your use, whether the user is left or right-handed.

Flexibility in Water Dispensing

In addition to being economical in terms of its footprint, flexibility in dispensing water is essential. With the Arium® Smart Station Pure, you will have full control over quality parameters at the point of use and the ability to fill different sized containers. You can dispense water in the exact quality and quantities required for your experiments, when and where you need it.

General Specifications

  • Dimensions Control Unit (WxHxD)
    172 x 343 x 157 mm
  • Operating Range Flexible Hand Held
    0.7 Meter
  • Operating Range with Fixed Hand Held
    90 x 300 x 242 mm
  • Power Cord
    Country Specific
  • Power Supply
    100–240 VAC; 50 und 60 Hz, 2,5 A (max.) 2 °C–40 °C
  • Tubing Length to connected device
    2 Meter
  • Volume Accuracy
    ± 5 %
  • Volume-controlled dispensing
    50 ml–50 l

Product Information

  • Brand
    Arium® Smart Station
  • Installation Option
    Wall-mounted
  • Product Line
    Pure Water Systems
  • Arium® Bagtank 100 w/o Pump
    Item no.
    H2O-AOV-100-W

    The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

    In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

  • Arium® Bagtank Water Purification System With Pump, 115 VAC

    Lab Water Accessories

  • Arium® Bagtank 20 w/o Pump
    Item no.
    H2O-AOV-20

    The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

    In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

  • Arium® Bagtank Water Purification System With Pump, 115 VAC

    Lab Water Accessories

  • Arium® Bagtank 50 w/o Pump
    Item no.
    H2O-AOV-50-W

    The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

    In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

  • Arium® Distribution Pump 115 VAC

    Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc

  • Arium® Extended Connection Set

    The connection extension set for the Arium® Smart Station Pure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected pure water system or bagtank. With the extension set the operating range can be easily increased from 2 up to 4 meter.

  • Arium® 50 Liter Bag
    Item no.
    H2O-CBS-50

    50 liter disposable bag for storage of pure water in Arium® Bagtank 50/

    Bagtank 100.

    For intended use with:

    • Arium® Bagtank 50
    • Arium® Bagtank 100

    Qty. 2 units/pack

  • Arium® Cell Plus Ultrafilter, 1 pc

    For effective removal of endotoxins in cell culture applications

    • Effective removal of RNase | DNase
    • Reliable removal of endotoxins
    • High flow rate performance
    • Certified quality
    • Sterile-packaged

  • Arium® SterilePlus
    Item no.
    5441307H4--CE

    Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.

    For intended use with:

    • Arium® Mini, Mini Essential, Mini plus
    • Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
    • Arium® Comfort I, Comfort II
    • Arium® Remote Dispenser, Smart Station

    Qty. 1 unit/pack

  • Arium® 20 Liter Bag
    Item no.
    H2O-CBS-20

    20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.

    For intended use with:

    • Arium® Bagtank 20

    Qty. 2 units/pack

  • Arium® Advance Benchtop Reverse Osmosis Water Purification System

    Utilize the Arium® Advance Reverse Osmosis System for reliable delivery of high-quality Type 3/reverse osmosis water. Directly connected to your potable feed water source, this system delivers pure water (8, 16 or 24 L/h) easily and efficiently. Its RO technology - along with innovative iJust software - optimizes water usage and ensures time- and labor-saving operation.

    Top Features of Arium® Advance RO

    • Provides high-quality Type 3/reverse osmosis water
    • Innovative iJust software optimizes water use and use of resources
    • Easy to use, saves time

    Popular Applications for Arium® Advance RO

    • Delivery of Type 3/reverse osmosis water
    • Purification of feed water used to supply ultrapure water systems
    • Rinsing glassware and laboratory vessels

  • Customers Also Purchased

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.