Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

The Sartoguard GF family features advanced prefilters with dual-layer construction and glass fiber fleece, ensuring high particle retention and turbidity reduction. Ideal for diverse applications, they offer scalability from R&D to full-scale production.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoguard GF
Sartoguard GF

The Sartoguard GF family features advanced prefilters with dual-layer construction and glass fiber fleece, ensuring high particle retention and turbidity reduction. Ideal for diverse applications, they offer scalability from R&D to full-scale production.

Item No.:
M_Sartoguard_GF

Overview

Specifications

Choose your product

Products (82)

  • Couldn’t find the product you need?

Results per page: | |

Sartoguard GF Prefiltration Filters

Sartoguard GF filters provide efficient prefiltration for biopharmaceutical liquids, combining clarification and bioburden reduction in a scalable platform. A dual-layer Polyethersulfone (PES) membrane protected by glass fiber fleece delivers high throughput and reliable retention.

Key Features

  • Dual-Layer Construction: PES membrane combined with a glass fiber fleece enhances particle loading capacity while maintaining reliable retention of fine particulates.
  • Nominal Retention Ratings: Available in 0.1 µm and 0.2 µm nominal ratings to match clarification and bioburden control needs at different process steps.
  • Defined Retention Performance: Typical log reduction value of 6 per cm² for defined microorganisms supports confident bioburden reduction in media and intermediates.
  • Integrity Testable: Supports on-site diffusion and bubble point testing for straightforward qualification and routine release in development and production.
  • Scalable Formats: Available in multiple formats to enable linear scale-up from process development to large-scale manufacturing.

Applications

  • Prefiltration of Cell Culture Media
  • Buffers
  • Serum
  • Ophthalmics
  • Large Volume Parenterals; Colloid and lipid containing liquids

Benefits

  • Effective Bioburden Control: Retention performance helps lower microbial load, supporting consistent processing and protecting your sterilizing-grade filters.
  • Strong Clarification Capability: Dual-layer design with glass fiber fleece reduces turbidity and captures a wide particle size range to stabilize flow and reduce fouling.
  • Shorter Filtration Cycles: High throughput supports reduced processing time and may lower filter count, contributing to efficient batch turnaround.
  • PFAS: Made without intentionally using PFAS compounds.
  • Consistent Scale-Up: Common materials and membrane architecture across formats provide predictable performance from laboratory screening to production scale.

Applications

  • Application
    • mAB Production
    • Protection of Final Filters
  • Modality
    • Media Filtration
    • Harvest | Cell Removal
    • Filtration after Virus Inactivation

Materials of Construction

  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size Final-filter
    0.1 µm or 0.2 µm
  • Pore Size Pre-filter
    0.2 µm or 0.8 µm

Product Information

  • Brand
    Sartoguard GF