Filter by product attributes
Chromatography Membranes (125)
You searched for "robot main comparator"
Added to Shopping Cart
-
Sartobind® Rapid AProduct FamilySartobind® Rapid A is a protein A membrane chromatography solution engineered for efficient antibody purification in the biopharmaceutical industry, specifically designed for capturing Fc-region containing molecules. The fully scalable portfolio provides the necessary flexibility, to accelerate process development, reduce costs and increase productivity in mAb purification.
-
Sartobind® PhenylProduct FamilySartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.
-
Sartobind STIC® PAProduct FamilySartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.
-
Item no.Bed Volume400 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Item no.Bed Volume800 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1
-
-
Capture, Polishing
-
1.6 L
-
8 mm
-
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
-
-
Item no.Bed Volume10 mLConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4
-
-
-
-
Polishing
-
0.8 L
-
4 mm
-
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
-
-
Analytics, mAb Purification
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
4 mm
-
Sartobind® Rapid A
-
-
Item no.Bed Volume10 mLConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1
-
-
Screening
-
17 µL/well
-
0.7 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
-
Item no.Bed Volume10 mLConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4Item no.Bed Volume10 mLConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size4
-
Item no.Bed Volume10 mLConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4Item no.Bed Volume10 mLConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size4