Choose your product
Most used filters
Filter by product attributes
Resins & Prepacked Columns (105)
You searched for "01-040-1A"
Added to Shopping Cart
-
Blue Trisacryl® MProduct FamilyBlue Trisacryl® M is an affinity resin that is used for the purification of enzymes, interferons, and some coagulation factors, as well as for the removal of albumin. The resin uses a Trisacryl base matrix which carries the blue dye ligand.
-
CM Ceramic HyperD® FProduct FamilyCM Ceramic HyperD® F is a weak cation exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.
-
CMM HyperCelProduct FamilyCMM HyperCel is a hydrophobic cation exchanger designed for the capture of antibodies, antibody fragments, and recombinant proteins. It allows the separation of proteins with similar pIs and hydrophobicity by modulation of pH and conductivity.
-
DEAE Ceramic HyperD®Product FamilyDEAE Ceramic HyperD® is a weak anion exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.
-
HA Ultrogel®Product FamilyHA Ultrogel® is a composite material of cross-linked agarose and microcrystalline hydroxyapatite enclosed in the agarose matrix. The material shows mixed mode functionality based on cation exchange and metal affinity in the hydroxyapatite structure. A wide variety of applications include separation of proteins, peptides and nucleic acids, from laboratory to production scale.
-
HEA HyperCelProduct FamilyHEA HyperCel is a mixed mode resin with a less hydrophobic hexylamine ligand allowing protein binding at a moderate salt concentration under neutral pH.
-
Heparin HyperD® MProduct FamilyHeparin HyperD® M resin is suited for the preparative-scale purification of heparin binding proteins like coagulation factors, growth hormones, lipoproteins, and DNA/RNA processing enzymes.
-
HyperCel STAR AXProduct FamilyHyperCel Star AX is a salt-tolerant anion exchanger with a primary amine as functional group. It can easily be integrated into a purification workflow without feed stream manipulation.
-
Lysine HyperD®Product FamilyLysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.
-
MEP HyperCelProduct FamilyMEP HyperCel provides a unique separation mechanism and selectivity for protein separations, with ligand-based immunoglobulin selectivity optimal for monoclonal antibody capture and intermediate purification. The MEP ligand facilitates the binding of immunoglobulins as well as other target proteins at neutral pH under moderate salt concentrations.
-
Couldn’t find the product you need?
-
Methyl Ceramic HyperD® FProduct FamilyMethyl Ceramic HyperD® F is a soft hydrophobic interaction (HIC) Resin with CEX interactions. It is specifically designed for the efficient and scalable purification of biomolecules. It provides superior dynamic capacity for proteins over a full range of linear velocities.
-
PPA HyperCelProduct FamilyPPA HyperCel is a mixed mode resin with an aromatic ligand exhibiting stronger hydrophobicity and providing a different selectivity in protein purification.
-
Q Ceramic HyperD® FProduct FamilyQ Ceramic HyperD® F is a strong anion exchanger that is suited for removal of anionic impurities (i.g., host cell protein and DNA). The 50 µm average particle size offers high resolution for polishing applications.
-
SDR HyperD®Product FamilySDR HyperD® is a unique resin designed for the removal of detergents from biological fluids.
-
Couldn’t find the product you need?