Choose your product
Most used filters
Filter by product attributes
OEM Weigh Cells (16)
Added to Shopping Cart
Item no.
WZA224-LC
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Item no.
WZA614-NC
Scale Interval
0.1 mg
Maximum Weighing Capacity
610 g
Preload
0 - 90 g
Repeatability
≤± 0.1 mg
Item no.
WZA224-ND
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Item no.
WZA224-NC
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Item no.
WZA54-L
Scale Interval
0.1 mg
Maximum Weighing Capacity
50 g
Preload
5 g
Repeatability
≤± 0.2 mg
Item no.
WZA8202-L
Scale Interval
10 mg
Maximum Weighing Capacity
8,200 g
Preload
0 - 350 g
Repeatability
≤± 10 mg
Item no.
WZA224-L
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Item no.
WZA224-N
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Item no.
WZA8202-N
Scale Interval
10 mg
Maximum Weighing Capacity
8,200 g
Preload
0 - 1300 g
Repeatability
≤± 10 mg
Item no.
WZA8202-NC
Scale Interval
10 mg
Maximum Weighing Capacity
8,200 g
Preload
0 - 1300 g
Repeatability
≤± 10 mg
Item no.
WZB254-L
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 10 g
Item no.
WZB254-ND
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Item no.
WZB254-N
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Item no.
WZB254-NC
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 50 g
Item no.
WZB254-LC
Scale Interval
0.1 mg
Maximum Weighing Capacity
250 g
Preload
0 - 10 g