Choose your product
Most used filters
Filter by product attributes
OEM Weigh Cells (13)
Added to Shopping Cart
Item no.
WZA224-ND
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA523-L
Maximum Weighing Capacity
520 g
Preload
0 - 30 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA26-HC
Maximum Weighing Capacity
20 g
Preload
12.5 g
Repeatability
≤± 1 µg
Scale Interval
1 µg
Item no.
WZA224-NC
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA245-NC
Maximum Weighing Capacity
240 g
Repeatability
≤± 10 µg
Scale Interval
10 µg
Item no.
WZA224-N
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA25-NC
Maximum Weighing Capacity
20 g
Preload
5 g
Repeatability
≤± 0.02 mg
Scale Interval
0.01 mg
Item no.
WZA224-LC
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA523-N
Maximum Weighing Capacity
520 g
Preload
0 - 50 g
Scale Interval
1 mg
Item no.
WZA623-NX
Maximum Weighing Capacity
620 g
Preload
600 ± 8 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA523-NC
Maximum Weighing Capacity
520 g
Preload
0 - 50 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA224-L
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZB25-NC
Maximum Weighing Capacity
20 g
Preload
min. 5 g
Scale Interval
0,01 mg