Incucyte® Nuclight Red Lentivirus (EF1a, Puro)
One vial of lentivirus reagent (>1x106 TU/mL) suitable for transducing cells with a non-perturbing, nuclear restricted red fluorescent label driven off an EF1α promoter. Stable cell lines can be created under puromycin selection.
Top Features of Incucyte® Nuclight Red Lentivirus (EF1a, Puro)
- Label cells efficiently and homogenously using a nuclear-restricted red fluorescent protein
- Study long-term changes in proliferation by generating stably expressing cell lines
- Quantify true cell counts in mono- or co-culture kinetic assays
Popular Applications for Incucyte® Nuclight Red Lentivirus (EF1a, Puro)
- Nuclear labeling and real-time quantitation of cell proliferation and viability
- Multiplexed analyses of apoptosis and cytotoxicity assays when combined with other fluorescent reagents
- Study immune cell-killing and the interaction of immune cells with target cancer cells
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $2,050.00
- Item No.:
- 4476
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Incucyte® Reagents and Kits
Incucyte® Nuclight Red Lentivirus offers a sophisticated, easy-to-use method for nuclear labeling and real-time quantitation of cell proliferation and viability.
Incucyte® Nuclight Lentivirus Reagents enable efficient, non-perturbing, nuclear labeling of living mammalian cells. They are compatible with convenient transduction protocols and enable real-time cell counting and the calculation of cell doubling times.
Incucyte® Nuclight Lentivirus Reagents provide homogenous expression of a nuclear restricted tagGFP2 (green fluorescent protein), mKate2 (red fluorescent protein), TagRFP (orange fluorescent protein) or iRFP713 (NIR fluorescent protein) driven by EF-1α promoter in your choice of primary, immortalized, dividing or non-dividing cells. These reagents are ideal for generating stable cell populations or clones using puromycin or bleomycin selection. Furthermore, the Incucyte® Nuclight Lentivirus Reagents can be combined with the Incucyte® Confluence Metric, Incucyte® Annexin V Dyes, Incucyte® Caspase 3/7 Dyes or Incucyte® Cytotox Dyes for multiplexed measurements of apoptosis, cell proliferation (label-free or fluorescently labeled) or cytotoxicity in every assay well.
Presentation, Storage and Stability
Incucyte® Nuclight Lentivirus Reagents are supplied as 0.2 mL or 0.6 mL vials of 3rd generation HIV-based, VSV-G pseudotyped lentiviral particles suspended in DMEM. Lentiviruses should be handled with utmost care and used only by experienced individuals or under direct supervision. Incucyte® Nuclight Lentivirus Reagents are stable for 6 months from date of receipt when stored at -80°.
Recommended Use
Incucyte® Nuclight Lentivirus can be prepared in full media and added directly to plated cells. We recommend an MOI of 3 to 6, depending on the infected cell type. Optional materials such as the cationic polymer Polybrene® can be added to enhance transduction efficiency.
Post-infection, stable cells may be generated using appropriate antibiotic selection. Please refer to our Product Guide for more information regarding recommended use, protocols, guides and safety information.
Applications
-
Application
-
Proliferation
-
Cell Health
- Apoptosis
-
Proliferation
-
Assay Type
-
Cell Counting
-
Cell Health
-
Proliferation
-
Viability
- Nuclear Labeling
-
Cell Counting
-
Research Area
-
Cell Proliferation
-
Cell Function
- Cell Health
-
Cell Proliferation
Features
-
Device/Instrument Compatibility
-
SX1
-
S3
- SX5
-
SX1
-
Optical ModuleGreen/Red
General Specifications
-
ColorRed
Product Information
-
BrandIncucyte®
-
Pack Size1
Volume
-
Volume0.6 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.