Arium® Comfort I Combined Water Systems

The arium® comfort I delivers ASTM Type 1 ultrapure water and Type 3 pure water, all in one system. Directly connected to your potable feed water source, this system uses outstanding RO technology along with a unique ion-exchange cartridge to consistently deliver purified water of the highest quality. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (12)

The arium® comfort I is a combined system for producing ASTM Type 1 ultrapure water and Type 3 pure water. This system features the latest reverse osmosis technology and a unique filter cartridge to deliver water of the highest reproducible quality.

The arium®comfort I consistently delivers reagent-grade ultrapure water at rates of up to 2 l/min. The quality of this water even exceeds ASTM Type 1 specifications. Moreover, arium®comfort I supplies Type 3 pure water at rates of 8 or 16 l/h.

Pure water produced by arium® comfort I is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Applications

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC-Analysis
  • Photometry
  • Pure water for preparation of buffers and pH solutions
  • Purification of feed water used to supply ultrapure water systems
  • Rinsing glassware and laboratory vessels
  • Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers

iJust

Compared with conventional water systems, the arium® comfort I with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces your water usage, and calculates the optimal cleaning cycles for the system.

  • Premium product water quality at all times
  • Optimized, economic water consumption
  • Guaranteed longer life of down-stream ultrapure water systems

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.

Major Advantages of arium® comfort I:

The arium® comfort I integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

  • The highest product water quality at all times
  • Optimized, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • The lowest TOC level with constant monitoring option
  • High system flexibility to meet your specific needs

Applications

  • Application
    • GC-MS
    • ELISA
    • Preparation of Reagents
    • IC
    • HPLC/UHPLC
    • Buffer and Media Prep
    • AAS
    • Histology
    • Photometry
    • TOC-Analysis
    • Feed Lab Water Systems

Product Information

  • Brand
    Arium® Comfort I
  • Arium® Bagtank 50 w/o Pump
    Item no.
    H2O-AOV-50-W

    The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

    In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

  • Arium® Bagtank Water Purification System With Pump, 115 VAC

    Lab Water Accessories

  • Arium®  Foot Switch
    Item no.
    H2O-AFS1

    Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

  • Arium® Bagtank Wall Bracket

    Flexible and space-saving installation.

    The wall bracket for the Bagtank 20 enables space-saving installation of the tank for maximum space utilization.

    For use with following lab water system series:
    Arium® Bagtank 20

  • Arium® Bagtank 100 w/o Pump
    Item no.
    H2O-AOV-100-W

    The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

    In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

  • Arium® Conversion Kit
    Item no.
    H2O-ACK-D

    $845.00

    Choose from a wide selection of consumables and accessories to adapt your laboratory water system to your personal needs. Sartorius offers a broad range of accessories and consumables to assist your daily work with the Arium® lab water system.

  • Arium® Bagtank Rollers
    Item no.
    H2O-ATR

    Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

  • Arium® Smart Station Pure Water Remote Dispenser

    The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.

    Top Features of Arium Smart Station Pure

    • Dispenses water directly from the Arium® Bagtank water source
    • Flexible and remote water dispensing
    • Compact and ergonomic design

    Popular Applications for Arium Smart Station Pure

    • Pure water dispensing from Arium® Bagtank

  • Arium® Distribution Pump 115 VAC

    Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc

  • Arium® Bagtank 20 w/o Pump
    Item no.
    H2O-AOV-20

    The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

    In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

  • Arium® Water Guard
    Item no.
    610AWG1

    Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

  • Arium® Smart Station Pure Water Remote Dispenser

    The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.

    Top Features of Arium Smart Station Pure

    • Dispenses water directly from the Arium® Bagtank water source
    • Flexible and remote water dispensing
    • Compact and ergonomic design

    Popular Applications for Arium Smart Station Pure

    • Pure water dispensing from Arium® Bagtank

  • Arium® Smart Station Ultrapure Water Remote Dispenser

    The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

    Top Features of Arium Smart Station Ultrapure

    • Flexible remote dispensing of ultrapure water
    • Dispenses from Arium® Pro and Arium® Comfort lab water systems
    • Easy to use and highly accurate
    • Designed for comfort space-saving

    Popular Applications - for Arium Smart Station Ultrapure

    Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

  • Arium® Bagtank Water Purification System With Pump, 115 VAC

    Lab Water Accessories

  • Arium® Smart Station Ultrapure Water Remote Dispenser

    The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

    Top Features of Arium Smart Station Ultrapure

    • Flexible remote dispensing of ultrapure water
    • Dispenses from Arium® Pro and Arium® Comfort lab water systems
    • Easy to use and highly accurate
    • Designed for comfort space-saving

    Popular Applications - for Arium Smart Station Ultrapure

    Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

  • Arium® Advance RO | Comfort I Reverse Osmosis Modules

    Reverse osmosis module (8 l/h) for reliable removal of salts, bacteria, organic and particular impurities.

    For intended use with:

    • Arium® Advance RO
    • Arium® Comfort I
    • Arium® 61316 and 61215

    Qty. 2 units/pack

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Arium® Advance RO | Comfort I Reverse Osmosis Module

    Reverse osmosis module (8 l/h) for reliable removal of salts, bacteria, organic and particular impurities

    For intended use with:

    • Arium® Advance RO
    • Arium® Comfort I
    • Arium® 61316 and 61215

    Qty. 1 unit/pack

  • Arium® SterilePlus
    Item no.
    5441307H4--CE

    Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.

    For intended use with:

    • Arium® Mini, Mini Essential, Mini plus
    • Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
    • Arium® Comfort I, Comfort II
    • Arium® Remote Dispenser, Smart Station

    Qty. 1 unit/pack

  • Arium® Pro | Comfort UV Lamp

    UV Lamp (185/254 nm) for the removal of organic impurities

    For intended use with:

    • Arium® Pro UV
    • Arium® Pro VF
    • Arium® Comfort I
    • Arium® Comfort II

    Qty 1 unit/pack

  • Arium® 50 Liter Bag
    Item no.
    H2O-CBS-50

    50 liter disposable bag for storage of pure water in Arium® Bagtank 50/

    Bagtank 100.

    For intended use with:

    • Arium® Bagtank 50
    • Arium® Bagtank 100

    Qty. 2 units/pack

  • Arium® 20 Liter Bag
    Item no.
    H2O-CBS-20

    20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.

    For intended use with:

    • Arium® Bagtank 20

    Qty. 2 units/pack

  • Arium® RO Cleaning Set
    Item no.
    H2O-CCS

    Cleaning set consisting of two solutions for effective removal of organic impurities and deposits on the reverse osmosis membrane.

    Included in the equipment supplied:

    • 1 x Alkaline Cleaning Solution
    • 1 x Acid Cleaning Solution

    For intended use with:

    • Arium® Comfort I and Comfort II
    • Arium® Advance RO and Advance EDI
    • Arium® 612 and 613

    Qty. 2 units/pack

  • Arium® Cleaning Syringe

    $46.80

    Cleaning syringe for effective removal of impurities.

    Intended use for:

    • Arium® Pro UF
    • Arium® Pro VF

    Qty. 1 unit/pack

  • Arium® Comfort Kit
    Item no.
    H2O-C-PACK

    Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.

    For intended use with:

    • Arium® Comfort I
    • Arium® Comfort II

    Qty. 1 unit/pack

  • Arium® Advance EDI/Comfort II Softener

    Softener consisting of high efficient ion exchange resin, for efficient calcium removal.

    For intended use with:

    • Arium® Advance EDI
    • Arium® Comfort II

    Qty. 1 unit/pack

  • Arium® Comfort Pre-treatment Cartridge

    Pre-filter consisting of high efficient activated carbon combined with a process optimizing catalyst. Removes reliable oxidizing agents, heavy metals and particular impurities.

    For intended use with:

    • Arium® Comfort I
    • Arium® Comfort II

    Qty. 1 unit/pack