Arium® Pro Ultrapure Lab Water Systems
The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (14)
-
-
-
-
Arium® pro
-
Wall-mounted
-
Distilled water, DI, RO, EDI
-
18.2 MΩ × cm
-
-
-
-
Arium® pro
-
Wall-mounted
-
Distilled water, DI, RO, EDI
-
18.2 MΩ × cm
-
-
-
Arium® pro
-
Wall-mounted
-
Distilled water, DI, RO, EDI
-
18.2 MΩ × cm
-
-
-
-
-
Arium® pro
-
Wall-mounted
-
Distilled water, DI, RO, EDI
-
18.2 MΩ × cm
-
-
-
-
Arium® pro
-
Wall-mounted
-
Distilled water, DI, RO, EDI
-
18.2 MΩ × cm
-
-
-
Arium® pro
-
Wall-mounted
-
Distilled water, DI, RO, EDI
-
18.2 MΩ × cm
-
Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.
You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro.
Standard Applications:
- HPLC
- GC-MS, AAS, ICP-MS
- Ion chromatography
- TOC analysis
- PCR
- Electrophoresis
- Endotoxin analysis
- Immunocytochemistry
- Pure water for preparation of cell culture media
- Pure water for production of monoclonal antibodies
- Photometry
Lowest TOC content
The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system. To ensure reliable removal of endotoxins, microorganisms and particles as well as DNase and RNase, you can also opt for an arium® pro system with a built-in ultrafilter featuring the most advanced crossflow technology. This ultrafilter makes the arium® pro ideal for use in cell cultivation and your other special laboratory applications.
Major Advantages of arium® pro:
- Modular units pre-assembled according to specific applications
- The lowest TOC level, along with a real-time monitoring function
- Exceptionally efficient removal of endotoxins, DNase and RNase
- High Flexibility
- Total ease of operation
On top of these benefits already mentioned, the arium® pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.
An arium® pro system is the best choice for your many daily applications in the lab.
Application Notes
Brochure
Datasheet
Flyer
Other
Publication
Product Information
-
BrandArium® pro