Sartoflow® Single-Use Flow Kits

Key Features & Benefits

  • Reduces preparation time
  • Decreases the need for cleaning validation and the risk of cross-contamination between different molecule productions
  • Enabels faster change-over between different products
  • More efficient and productive system use
  • Increased facility flexibility
  • Increased productivity per sqm manufacturing space

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (14)

Complete Single-Use Flow Kit for the Sartoflow® 150 System

The complete Sartoflow® 150 flow kit contains the following products:

  • Sartoflow® STD 150 - Feed

  • Sartoflow® STD 150 - Diafiltration

  • Sartoflow® STD 150 - Retentate

  • Sartoflow® STD 150 - Permeate 1/2

  • Sartoflow® STD 150 - Permeate 2/2 UV

  • optional Sartoflow® STD 150 - 10L Bag

Disclaimer


The Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use.

Complete Single Use Flow Kit for the Sartoflow® Expert SU

The complete Sartoflow® Expert SU flow kit contains the following products:

  • Retentate + Permeate Flow Kit (SFE-TUB-PERM-RET)

  • Feed Flow Kit (SFE-TUB-FEED)

  • Prefiltration Flow Kit (SFE-TUB-PRECIFIL)

  • Media Addition Flow Kit (SFE-TUB-MANIFOLD)

  • Mycap® single-use cap (MYCAPSSBL0001)

Complete ½" Single Use Flow Kit for the Sartoflow® 1000 System

The complete Sartoflow® 1000 flow kit contains the following products:

  • Sartoflow® STD 1000 ½" – Feed

  • Sartoflow® STD 1000 ½" – Retentate

  • Sartoflow® STD 1000 ½" – Permeate

  • optional Sartoflow® STD 1000 ½" – Bag

Product Information

  • Brand
    Sartoflow®
´