Celsius® CFT Logistic Accessories

Celsius® CFT Logistic Accessories are designed to minimize the manual handling of Celsius® Pak and to mitigate associated risks. This gives end-users the possibility to build an industrial process from filling and freezing to shipping, thawing, and dispensing.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (15)

  • Celsius® Pak Frame
  • Celsius® CFT Transfer Carts
  • Celsius® Pak frame 2G RTD Holder
    Item no.
    FTH-CF00000-0029
    Dimensions WxDxH
    6.4" × 1.5" × 3" (16.3 × 3.8 × 7.6 cm)
    Materials of Construction
    Ultra-high-molecular-weight polyethylene
  • SSM Trolley
    Item no.
    FTH-SM00101-0020
    Dimensions WxDxH
    56-3/8" × 33-1/8" × 42-5/8" (14.32 × 8.41 × 10.83 cm)
    Materials of Construction
    304 stainless steel
  • Celsius® Pak Single-Unit Shipper
    Item no.
    FTH-SM00102-0002
    Dimensions WxDxH
    33" × 57" × 26" (84 × 144 × 65 cm)
    Load Capacity
    1 × 16.6 L Celsius® Pak, 1 × 8.3 L Celsius® Pak
    Materials of Construction
    Corrugated plastic exterior, HDPE-lined polyurethane foam insulation, Polyethylene and polyurethane foam
  • Celsius® Shippable Storage Module (SSM)
    Item no.
    FTH-SM00101-0024
    Dimensions WxDxH
    Assembled: 32" × 47" × 50" (80 × 120 × 127 cm), Collapsed: 32" × 47" × 25" (80 × 120 × 62 cm)
    Load Capacity
    Up to 6 × 16.6 L Celsius® Pak, Up to 3 × 8.3 L Celsius® Pak and up to 3 × 16.6 L Celsius® Pak, Up to 6 × 8.3 L Celsius® Pak
    Materials of Construction
    HDPE pallet and dunnage, XLPE foam, Stainless steel hardware
  • Celsius® Pak Carrier, 1 L and 2 L
    Item no.
    FTH-CF00004-0020
    Dimensions WxDxH
    22-1/4" × 7-3/4" × 36" (56.5 × 19.7 × 91.4 cm)
    Load Capacity
    4 × 1 L Celsius® Pak, 2 × 2 L Celsius® Pak, 2 × 1 L Celsius® Pak and 1 × 2 L Celsius® Pak
    Materials of Construction
    Ultra-high-molecular-weight polyethylene
  • Filling Station Insert, 1L & 2L Celsius® Pak
    Item no.
    FTH-CF00004-0050
    Dimensions WxDxH
    14" × 7-3/4" × 33-5/8" (35.6 × 19.7 × 85.5 cm)
    Load Capacity
    1 × 1 L Celsius® Pak, 1 × 2 L Celsius® Pak
    Materials of Construction
    Ultra-high-molecular-weight polyethylene
  • SM100 Trolley
    Item no.
    FTH-SM00101-0010
    Dimensions WxDxH
    29" × 47" × 14-3/4" (74 × 119 × 38 cm)
    Materials of Construction
    304 stainless steel (non-polished)
  • SM100 – Storage Module
    Item no.
    FTH-SM00100-0070
    Dimensions WxDxH
    29" × 47" × 41-7/₈" (74 × 119 × 106 cm)
    Load Capacity
    Up to 6 × 16.6 L Celsius® Pak, Up to 3 × 8.3 L Celsius® Pak and up to 3 × 16.6 L Celsius® Pak, Up to 6 × 8.3 L Celsius® Pak
    Materials of Construction
    304 stainless steel (non-polished)
  • Adaptor, Freezer Storage
    Item no.
    FTH-SR00080-0003
    Dimensions WxDxH
    34" × 22" × 8" (86 × 57 × 20 cm)
    Materials of Construction
    304 stainless steel (non-polished)
  • SSM Insulated Cover
    Item no.
    FTH-SM00101-0027
    Dimensions WxDxH
    32-3/4" × 48-1/4" × 46" (83.2 × 122.6 × 116.8 cm)
    Materials of Construction
    Polyethylene bubble interior, Metalized film exterior
  • Celsius® SSM shipper
    Item no.
    FTH-SM00101-0028
    Dimensions WxDxH
    48" × 61" × 70" (123 × 156 × 177 cm)
    Load Capacity
    1 × Celsius® SSM
    Materials of Construction
    Aluminum pallet base, LLDPE exterior, Fiberglass interior, Polyurethane insulation
  • A qualified shipping solution is offered as part of the Celsius® CFT platform.

    Celsius® CFT Logistic Accessories includes:

    • Celsius® Pak Frames
    • Transfer Carts
    • Celsius® Shippable Storage Module (SSM)
    • Celsius® SSM shipper
    • SSM Insulated Cover
    • SSM Trolley
    • SM100 - Storage Module
    • SM100 Trolley
    • Adaptor, Freezer Storage
    • Celsius® Pak 1L & 2L Carrier
    • Filling Station Insert
    • Celsius® Single-Unit Shipper

    Maximum Product Security

    • Celsius® Paks are secured in structural frames for robust handling, even at low temperatures, as proven through extensive functional qualification.
    • Control of the entire process logistics from filling to dispensing, including frozen transport, enables easy and reliable management of large frozen volumes.

    Process Flexibility

    • Decouple process steps to provide high manufacturing flexibility.
    • Increase capacities: extend product shelf-life, enable batch processing, easily transfer between DS & DP sites, facilitate management of multi-product facilities.
    • Optimize overall process time with fast freeze and thaw processes

    Applications

    • Application Area
      Frozen storage & shipping
    • Process Step
      • Process intermediates freezing and thawing
      • Bulk drug substance freezing and thawing

    Product Information

    • Brand
      Celsius® CFT
  • Celsius® FT100
    Item no.
    Celsius_FT100

    Celsius® FT100 is a controlled-rate freeze & thaw system designed to minimize the adverse effects of the cryoconcentration in your biopharmaceutical products. This modular equipment provides flexibility for processing up to 100L of solution with single-use Celsius® Paks.

  • Celsius® Pak
    Item no.
    M_Celsius_Pak

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

  • Celsius® FS16 Filling Station
    Item no.
    Celsius_FS16

    The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.