Most used filters
Filter by product attributes
Food & Beverage (159)
Added to Shopping Cart
-
Article numberRetention Rate1.2 µmFilter Size5"(0.2 m² / 2.2 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)PriceArticle numberRetention Rate1.2 µmFilter Size5"(0.2 m² / 2.2 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Material o-ring | sealSilicone (SI)Article numberRetention Rate1.2 µmFilter Size20"(0.8 m² / 8.6 ft²)Adapter21 (Double open end with flat gasket)Material o-ring | sealSilicone (SI)Article numberRetention Rate1.2 µmFilter Size30"(1.2 m² / 12.8 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)
-
-
Article numberFilter Size10"(0.6 m² / 6.5 ft²)Retention Rate1.2 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Retention Rate1.2 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Article numberFilter Size10"(0.6 m² / 6.5 ft²)Retention Rate1.2 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Article numberFilter Size20"(1.2 m² / 12.9 ft²)Retention Rate1.2 µmAdapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Article numberFilter Size10"(0.7 m² / 7.5 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceArticle numberFilter Size10"(0.7 m² / 7.5 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Article numberFilter Size20"(1.4 m² / 15.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Article numberFilter Size20"(1.4 m² / 15.1 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Article numberFilter Size10"(0.75 m² / 8.1 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDMPriceArticle numberFilter Size10"(0.75 m² / 8.1 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDMArticle numberFilter Size10"(0.75 m² / 8.1 ft²)AdapterBottom: 3-Flange Bayonet w. 222 double o-ring | Top: S-AdapterMaterial o-ring | sealEPDMArticle numberFilter Size10"(0.75 m² / 8.1 ft²)AdapterBottom: Adapter w. 222 double o-ring | Top: FlatMaterial o-ring | sealEPDM
-
Article numberFilter Size30"(1.8 m² / 19.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Pore Size0.45 µm + 0.2 µmPriceArticle numberFilter Size30"(1.8 m² / 19.4 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Pore Size0.45 µm + 0.2 µmArticle numberFilter Size30"(1.8 m² / 19.4 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Pore Size0.45 µm + 0.2 µmArticle numberFilter Size40"(2.4 m² / 25.8 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Pore Size0.45 µm + 0.2 µm
-
Aquasart® PSProduct FamilyAquasart® PS 0.2 µm Membrane Filter Cartridge delivers high flow rates and chemical compatibility for effective water filtration in Food & Beverage processes. Its durable design endures multiple sterilization cycles, ensuring consistent performance and adherence to industry standards.
-
Aquasart® PlusProduct FamilyAquasart® Plus delivers efficient filtration for non-carbonated beverages, featuring a 0.2 µm double-layer polyethersulfone membrane. Designed for Food & Beverage applications, it offers cost-effective performance, supports a wide pH range, and accommodates various sterilization methods.
-
Sartosteel®Product FamilySartosteel® stainless steel filter cartridges offer durable, versatile filtration for liquids, gases, and steam. With high-pressure resistance and temperature tolerance, they ensure reliable performance in biopharmaceutical applications, enhancing process integrity and product quality.
-
Vinosart® PSProduct FamilyVinosart® PS filter cartridges, with 0.45 μm or 0.65 μm pore sizes, are designed for final filtration in wine and sparkling wine production. Featuring a polyethersulfone membrane, they offer high flow rates, chemical compatibility, and reliable yeast retention.
-
Sartopure® INDProduct FamilySartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.
-
Aerosart®Product FamilyAerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.
-
Sartobev® PSProduct FamilySartobev® PS Membrane Filters are designed for efficient prefiltration in the food and beverage industry, particularly for wine and sparkling wine. Featuring a durable PES membrane, they offer high throughput and chemical resistance, enhancing clarity and quality before bottling.
-
Sartocool® PSProduct FamilySartocool® PS Membrane Filters offer efficient filtration for beverages like wine and beer. With optimized flow rates and chemical resistance, they ensure high throughput and reduced costs. Compliant with EU and FDA standards, they are ideal for final beverage filtration.
-
Article numberFiltration Area1.9 m²Retention Rate0.3 µmFilter Diameter297 mmPrice