Choose your product
Most used filters
Filter by product attributes
Benchtop Bioreactors - Stirred & Rocking Motion (146)
You searched for "scale"
Added to Shopping Cart
-
Biostat® RMProduct FamilyThe Biostat® RM is a GMP compliant, wave-mixing bioreactor. It is paired with single-use Flexsafe® RM bags and is proven for a broad range of different cell lines incl. CHO, NS0, Sf9, E. coli, stem cells, and CAR-T cells. Especially, customers working with shear-stress-sensitive cell lines and bioconjugates acknowledge benefits of the rocking motion technology.
The modular concept of the Biostat® RM portfolio, ranging from 2 L to unique 200 L, provides flexibility to manage your individual process needs. Biostat® RM saves space, reduces costs, and increases yields. In addition, Biobrain® - the commercial manufacturing-ready automation platform shared between Biostat® RM and Biostat STR® - enables a seamless transfer from product development to manufacturing scale. This makes the Biostat® RM an integral part of the intensified seed train
-
Flexsafe® RMProduct FamilyThe bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.
-
Mycap® CCX for Cell ExpansionProduct FamilyMycap® CCX Cell Expansion System turns standard Erlenmeyer flasks into closed, pump-ready culture vessels. Feed, inoculate and sample outside a laminar flow cabinet without ever removing the cap.
Gas-exchange cartridge keeps O₂/CO₂ in balance.
Integral tubing supports sterile fluid transfer.
Quickseal® for clean line removal.
Supplied ready to use on 125 - 3000 mL flasks. -
Univessel® SUProduct FamilyThe Univessel® SU is a single-use benchtop bioreactor vessel for mammalian cell culture applications during research and manufacturing. Dedicated vessel designs support specific process applications, including advanced operating modes and new modalities.
-
Biostat® B-DCUProduct FamilyThe Biostat® B-DCU is a fully integrated bioreactor for advanced process optimization and characterization in biotech and biopharma. It connects seamlessly to interchangeable Univessel® Glass (1, 2, 5 and 10 L) and Univessel® SU stirred-tank vessels, covering microbial and cell culture applications.
Up to six independently controlled supply towers save bench space. Intelligent mass flow aeration, BioPAT® sensors and Biobrain® Supervise software ensure precise, scalable control and compliant data management.
-
-
Biostat® RM
-
Cell Culture, Microbial Fermentation
-
Optical pH, Optical DO, BioPAT® Viamass, BioPAT® Trace, Temperature
-
Preclinical and clinical studies, Small scale production of monoclonal antibodies, Recombinant protein production, Vaccine production, Large scale seed expansion
-
-
-
Item no.Volume2 LType of SensorOptical pH, Optical DO & BioPAT® ViamassScrew CapNo
-
-
-
Couldn’t find the product you need?
-
-
-
Item no.Connector InletTube PlugConnector OutletAseptiQuik® SInlet Line1/4" ID TPE (Tuflux® TPE)PriceItem no.Connector InletTube PlugConnector OutletAseptiQuik® SInlet Line1/4" ID TPE (Tuflux® TPE)Item no.Connector InletAseptiQuik® SConnector OutletAseptiQuik® SInlet Line1/8" ID Platinum-Cured SiliconeItem no.Connector InletAseptiQuik® SConnector OutletAseptiQuik® SInlet Line1/8" ID TPE (C-Flex® 374)
-
Item no.Connector InletAseptiQuik® SConnector OutletAseptiQuik® STubingTPE (Tuflux®)PriceItem no.Connector InletAseptiQuik® SConnector OutletAseptiQuik® STubingTPE (Tuflux®)Item no.Connector InletAseptiQuik® SConnector OutletAseptiQuik® STubingTPE (C-Flex®)
-
-
Flexsafe® RM
-
Optical DO, Optical pH, BioPAT® Viamass
-
2 L
-
Luer lock, MPC, Clave needleless sampling port, Opta® SFT Connector
-
-
Couldn’t find the product you need?