Filter by product attributes
Chromatography Membranes (129)
You searched for "entris ii advanced line"
Added to Shopping Cart
-
Sartobind® Rapid AProduct FamilySartobind® Rapid A is a protein A membrane chromatography solution engineered for efficient antibody purification in the biopharmaceutical industry, specifically designed for capturing Fc-region containing molecules. The fully scalable portfolio provides the necessary flexibility, to accelerate process development, reduce costs and increase productivity in mAb purification.
-
Sartobind® SProduct FamilySartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
-
Sartobind Convec® SCProduct FamilySartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.
-
Article numberBed Volume10 mLBed Height4 mmConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4PriceArticle numberBed Volume10 mLBed Height4 mmConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4Article numberBed Volume10 mLBed Height4 mmConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size4Article numberBed Volume20 mLBed Height8 mmConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4
-
-
-
-
Capture
-
0.8 L
-
4 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro., All in-contact plastic components meet the requirements of current USP <88> Biological Reactivity Tests, in vivo, for Plastic Class VI (Systemic Injection, Intracutaneous and Implantation Tests).
-
-
-
Polishing
-
0.8 L
-
4 mm
-
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
-
-
-
Analytics, mAb Purification
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
4 mm
-
Sartobind® Rapid A
-
-
Article numberBed Volume1 mLBed Height4 mmConnector(s)Female Luer lockPack Size1PriceArticle numberBed Volume1 mLBed Height4 mmConnector(s)Female Luer lockPack Size1Article numberBed Volume1 mLBed Height4 mmConnector(s)Female Luer lockPack Size4Article numberBed Volume3 mLBed Height8 mmConnector(s)Female Luer lockPack Size4
-
Article numberBed Volume10 mLConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1
-
-
Screening
-
17 µL/well
-
0.7 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
-
Article numberBed Volume400 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1PriceArticle numberBed Volume400 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Article numberBed Volume800 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1
-
-
Capture
-
1.2 mL, 1 mL, 3 mL
-
4 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-