Filter by product attributes
Chromatography Membranes (129)
You searched for "entris ii essential line"
Added to Shopping Cart
-
Sartobind® Rapid AProduct FamilySartobind® Rapid A is a protein A membrane chromatography solution engineered for efficient antibody purification in the biopharmaceutical industry, specifically designed for capturing Fc-region containing molecules. The fully scalable portfolio provides the necessary flexibility, to accelerate process development, reduce costs and increase productivity in mAb purification.
-
Sartobind® SProduct FamilySartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
-
Sartobind Convec® SCProduct FamilySartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.
-
Article numberBed Volume10 mLBed Height4 mmConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4PriceArticle numberBed Volume10 mLBed Height4 mmConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4Article numberBed Volume10 mLBed Height4 mmConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size4Article numberBed Volume20 mLBed Height8 mmConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPack Size4
-
-
-
-
Capture
-
0.8 L
-
4 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro., All in-contact plastic components meet the requirements of current USP <88> Biological Reactivity Tests, in vivo, for Plastic Class VI (Systemic Injection, Intracutaneous and Implantation Tests).
-
-
-
Polishing
-
0.8 L
-
4 mm
-
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
-
-
-
Analytics, mAb Purification
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
4 mm
-
Sartobind® Rapid A
-
-
Article numberBed Volume10 mLConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size1
-
-
Screening
-
17 µL/well
-
0.7 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
-
Article numberBed Volume400 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1PriceArticle numberBed Volume400 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Article numberBed Volume800 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1
-
-
Capture
-
1.2 mL, 1 mL, 3 mL
-
4 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
-
Article numberBed Volume200 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1PriceArticle numberBed Volume200 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Article numberBed Volume400 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1Article numberBed Volume600 mLConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPack Size1