Sensors & Analyzers (47)
You searched for "vivaspin tube"
Added to Shopping Cart
-
BioPAT® Pinch ValveProduct FamilyThe BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.
Re-opening mechanism
Non-product contacting
Robust and accurate electrical drive
Gentle on the tubing
Available for tube diameters ranging from 1/8" to 1" IDThe Valve Body comes together with the necessary installation set.
-
BioPAT® Flow AccessoriesProduct FamilyBioPAT® Flow Accurate and Flexible Flow Measurement from Process Development to Commercial Production.Non-invasive, ultrasonic flow measurement. World’s most accurate single-use ultrasonic flow clamp-onAvailable for tube diameters ranging from ¼“ to 1“ IDIndependent of fluid viscosity and system pressure. Temperature compensation from 4 – 37 °C .
The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.
-
BioPAT® FlowProduct FamilyBioPAT® Flow - Accurate and Flexible Flow Measurement from Process Development to Commercial Production
Non-invasive, ultrasonic flow measurement
World’s most accurate single-use ultrasonic flow clamp-on
Available for tube diameters ranging from ¼“ to 1“ ID.
Independent of fluid viscosity and system pressure
Temperature compensation from 4 – 37 °C
The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.
-
BioPAT® PressureProduct FamilyThe in-line pressure sensors of the BioPAT ® Pressure family provide the right fit for all scales of your bioprocess. The new design allows a high degree of flexibility suitable for more applications in biomanufacturing and includes several improvements, resulting in better longevity, handling and accuracy.
Non-invasive pressure measurement
Available for tube diameters ranging from ¼” to 1” ID
Compatible with a wide range of fluid properties
Automatic temperature compensation
New fixing mechanism integrated in the single-use pressure pipe -
BioPAT® Low FlowProduct FamilyThe BioPAT® Low Flow sensor is an ultrasonic Clamp-on sensor with integrated converter for high precision and robust non-invasive flow measurement. The sensor is specifically designed to measure with high precision within its entire specified flow range (3% - 30% Qmax). Inside the flow clamp-on three pairs of piezoelectric sensors function both as a source and a detector for ultrasound waves. The BioPAT® Low Flow ultrasonic sensors are the world’s only flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the tube. This innovation comes with several advantages.
-
-
-
Process Analytical Technologies (PAT)
-
Biostat® B, Biostat® B-DCU
-
BioPAT® Trace
-
-