Most used filters
Filter by product attributes
Single-use TFF Assemblies (94)
You searched for "entris ii advanced line"
Added to Shopping Cart
-
Sartoflow® 150 SU Flow KitsProduct Family
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
Faster change-over between different products.
More efficient and productive system use.
Increased facility flexibility.
Increased productivity per sqm manufacturing space.Key Features of the System
Flexibility to run various types of TFF modules and cassettes.
Designed to generate scalable data for use in small-scale production and process development.
Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
-
-
-
Article numberConnector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length1500 mmPriceArticle numberConnector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length1500 mmArticle numberConnector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length5000 mmArticle numberConnector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mm
-
Article numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmPriceArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length1500 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mm
-
Article numberMWCO10 kDaMembrane MaterialPolyethersulfone (PES)Channel HeightECO Screen (Low viscosity)PriceArticle numberMWCO10 kDaMembrane MaterialPolyethersulfone (PES)Channel HeightECO Screen (Low viscosity)Article numberMWCO50 kDaMembrane MaterialPolyethersulfone (PES)Channel HeightECO Screen (Low viscosity)Article numberMWCO100 kDaMembrane MaterialPolyethersulfone (PES)Channel HeightECO Screen (Low viscosity)
-
Article numberMWCO10 kDaMembrane MaterialHydrosart®Filtration Area0.28 m²PriceArticle numberMWCO10 kDaMembrane MaterialPolyethersulfone (PES)Filtration Area0.42 m²
-
Article numberConnector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmPriceArticle numberConnector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmArticle numberConnector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mm
-
-