Filter by product attributes
Single-use TFF Assemblies (69)
You searched for "vivaspin tube"
Added to Shopping Cart
-
Sartoflow® 150 SU Flow KitsProduct Family
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
Faster change-over between different products.
More efficient and productive system use.
Increased facility flexibility.
Increased productivity per sqm manufacturing space.Key Features of the System
Flexibility to run various types of TFF modules and cassettes.
Designed to generate scalable data for use in small-scale production and process development.
Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
-
Sartoflow® 1000 Single-Use Flow KitsProduct FamilyThe Sartoflow® 1000 single-use flow kit is designed specifically for the Sartoflow® 1000 system, these flow kits offer efficiency and safety in multi-product facilities.
Disclaimer: For more information on the system, please contact your local Sartorius representative.Features & Benefits of the Flow Kit:
Fast turnaround.
Reduced cleaning validation.
Minimized bioburden risk and product carryover in a multi-product facility.
Enhanced productivity. -
Sartoflow® 4500 SU Flow KitsProduct Family
Key Facts
The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system.
Single-use design
Gamma irradiated
Controlled environment manufacturing
Quick installationBenefits
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk: Minimize contamination and product carryover.
Precise monitoring: Integrated sensors ensure accurate process control. -
Sartoflow® 5000 Single-Use Flow KitsProduct Family
Key Facts
The Sartoflow® 5000 single-use flow kits are designed for the Sartoflow® 5000 SU TFF system, with multiple options to choose from.Benefits
Ready-to-use
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk with improved contamination control, ensuring a consistent and reliable process.
Precise monitoring: Integrated sensors ensure accurate process control. -
-
Article numberConnector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmPriceArticle numberConnector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmArticle numberConnector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mm
-
Article numberConnector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length1500 mmPriceArticle numberConnector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length1500 mmArticle numberConnector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length5000 mmArticle numberConnector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mm
-
Article numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmPriceArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length1500 mmArticle numberConnector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mm
-
-
-
-
Sartoflow®
-
Concentration, Buffer exchange
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, Concentration, DNA Concentration, Antibody Purification, Desalting, Buffer Exchange, Protein Concentration, Single Use Processing
-
-
-
Sartoflow®
-
Monoclonal antibody production, Recombinant protein production, Vaccines
-
Diafiltration, Ultrafiltration, Microfiltration, Concentration, Buffer Exchange
-
-
-
Sartoflow®
-
Monoclonal antibody production, Recombinant protein production, Vaccines
-
Diafiltration, Ultrafiltration, Microfiltration, Concentration, Buffer Exchange
-
-
-
Sartoflow®
-
Monoclonal antibody production, Recombinant protein production, Vaccines
-
Diafiltration, Ultrafiltration, Microfiltration, Concentration, Buffer Exchange
-