Product with Item No. 3MA1467910 is not available in your country.

The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.

The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.

The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (11)

Polyethersulfone membrane

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.

They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

The Hydrosart® Membrane

Hydrosart® is a cross linked regenerated cellulose based membrane that has been optimized for the Biopharmaceutical industry. The Hydrosart® membrane is a robust polymer that can operate over a broad pH range. Hydrosart® is also extremely hydrophilic, making it non-protein binding and non-fouling. Membrane depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations. These features make Hydrosart® an ideal membrane for Biopharmaceutical applications.

Hydrosart® 30 kD main applications are:

  • Removal of contaminants
  • Proteins (Albumin, Hemoglobin)
  • Coagulation factors (Factor VIII, Factor III)
  • ADC
  • Monoclonal Antibodies

Product Information

  • Brand
    Ambr® CF Filter