Safetyspace® Extended Length Filtered Pipette Tips, Racked
Top Features of Safetyspace® Extended Length Filtered Pipette Tips, Racked
- Maximized reach
- Added protection against contamination
- Consistent and reliable results
- Cell culture and Microbiology applications
- Low liquid volume applications
- Gel loading
- Price (USD):
- $211.00
- Item No.:
- LH-XF781001
- Availability:
- pcs
- Pieces
- 768
*Custom/bulk order quotes are provided within 24 hours of request.
Maximized reach with extended tip length Use of slimmer and lengthier tips enables an enhanced range, especially with deep and narrow labware. The tip design helps to reach further to the container for the very last drop of the precious reagent or sample. Added protection against contaminations The extended tip length safeguards against contamination by enabling pipetting from deep and narrow labware without the pipette accidentally touching the container walls. The filter barrier brings additional protection from carryover contaminations and reduces the need for pipette maintenance. Consistent and reliable results Extended Length Filtered Pipette Tips produce accurate and repeatable results with Sartorius pipettes and eliminate the risk of the sample ever touching the filter.
Dimensions
-
Dimensions WxDxH450 × 255 × 90 mm
-
Length102 mm
Features
-
Device/Instrument Compatibility
-
Picus® NxT
-
Picus®
-
Tacta®
-
Proline® Plus
-
Mline®
-
Proline®
-
Universal Design
- Picus® 2
-
Picus® NxT
-
Extended LengthYes
-
Wide BoreNo
Product Information
-
BrandSafetyspace®
-
Pack Size768
-
PackagingSingle Tray
-
Tip TypeFiltered tips
Sterility/Purity
-
PurityPre-sterilized & free of DNase, RNase, human DNA and endotoxins
Volume
-
Volume1000 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.