Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Arium® Smart Station Ultrapure Water Remote Dispenser

The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

Top Features of Arium Smart Station Ultrapure

  • Flexible remote dispensing of ultrapure water
  • Dispenses from Arium® Pro and Arium® Comfort lab water systems
  • Easy to use and highly accurate
  • Designed for comfort space-saving

Popular Applications - for Arium Smart Station Ultrapure

Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

Installation Option
Item No.: 
H2O-ARST-UP-B
*Custom/bulk order quotes are provided within 24 hours of request.
Arium® Smart Station Ultrapure Water Remote Dispenser
Arium® Smart Station Ultrapure Water Remote Dispenser

The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.

Top Features of Arium Smart Station Ultrapure

  • Flexible remote dispensing of ultrapure water
  • Dispenses from Arium® Pro and Arium® Comfort lab water systems
  • Easy to use and highly accurate
  • Designed for comfort space-saving

Popular Applications - for Arium Smart Station Ultrapure

Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems

Item No.:
H2O-ARST-UP-B

Overview

Specifications

The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from the Arium® Pro and Arium® Comfort water systems. Available in both bench top and wall-mounted options and designed to be compact and ergonomic, the Arium® Smart Station Ultrapure is the optimal choice for your ultrapure water dispensing needs.

Flexible Dispensing

The Arium® Smart Station Ultrapure was designed with flexibility in mind. Utilize stepless height adjustment to fill different size containers while exercising constant control over quality parameters. The system is also highly accurate. Optimize your sample preparation and benefit from direct access to all important dispensing functions: manual, volume-controlled or predefined favorite volumes. The various dispensing functions offer precise dispensing from 2 L/min to manually controlled drop-by-drop function.

Intuitive Display

The Arium® Smart Station Ultrapure is highly intuitive. This easy-to-operate system uses a touch-activated color display, operable even while wearing laboratory gloves. The screen’s icons intuitively guide you through the menu for error-free operation.

Adapt the Dispense Point to Your Needs

There are two convenient installation options available to optimally fit the Arium® Smart Station Ultrapure into your lab environment: benchtop and wall-mounted. Both options can be adjusted (without tools) for left-handed or right-handed operations. The system is connected directly to your Arium® Pro or Arium® Comfort lab water system. With its compact and ergonomic design, you will easily be able to integrate the Arium® Smart Station Ultrapure into your lab environment.

Connect Multiple Smart Stations

Connect up to three Smart Stations to your single ultrapure system to serve different dispensing areas. Using the extended connection set, the distance between each Smart Station can be set up to 4 meters. The system will allow for selection between different point-of-use filters.

General Specifications

  • Dimensions Control Unit (WxHxD)
    172 x 343 x 157 mm
  • Operating Range Flexible Hand Held
    0.7 Meter
  • Operating Range with Fixed Hand Held
    90 × 300 × 242 mm
  • Power Cord
    Country specific
  • Power Supply
    100–240 VAC; 50 und 60 Hz, 2,5 A (max.) 2 °C–40 °C
  • Tubing Length to connected device
    2 Meter
  • Volume Accuracy
    ± 5 %
  • Volume-controlled dispensing
    50 ml–50 l

Product Information

  • Brand
    Arium® Smart Station
  • Installation Option
    Wall-mounted
  • Product Line
    Ultrapure Water Systems

Customers Also Purchased

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.