Tangential Flow Filtration (TFF) Filter Holders

Key Features of the TFF Filter Holders

  • Self-draining and self-venting thanks to vertical positioning
  • Large retentate channels for low pressure drop
  • Easy installation
  • Low hold-up volume
  • Monolithic design
  • All ports located on the product plate
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Tangential Flow Filtration (TFF) Filter Holders
Tangential Flow Filtration (TFF) Filter Holders

Key Features of the TFF Filter Holders

  • Self-draining and self-venting thanks to vertical positioning
  • Large retentate channels for low pressure drop
  • Easy installation
  • Low hold-up volume
  • Monolithic design
  • All ports located on the product plate
Item No.:
M_Tangential_Flow_Filtration_Filter_Holders

Overview

Specifications

Choose your product

Filter by product attributes

Products (23)

  • Couldn’t find the product you need?

Results per page: | |

Tangential Flow Filtration Filter Holders Portfolio

The TFF filter holders portfolio contains the following products:

  • Sartocon® Slice 200
  • Sartocon® Slice
  • Sartocon® Slice SC
  • Sartocon® 2 plus
  • Sartoflow® 10 filter holders
  • Sartoflow® 20 filter holders


In addition to these holder, Sartorius also offers a wide range of holders such as the Sartoflow® 40, Sartoflow® 60 and Sartoflow® 80, that are customized to your process needs. Please contact your local sales rep for more information.

Consumables for the TFF Filter Holders

TFF filter holders are available for the following TFF Cassette types:

  • Sartocon® Slice 200 Cassettes
  • Sartocon® Slice Cassettes
  • Sartocon® SP (Self Contained)
  • Sartocon® Slice SC (Self Contained)
  • Sartocon® Cassettes
  • Sartocube® Cassettes

Disclaimer: Please note that the TFF Cassettes are not included with the TFF Filter Holders and must be ordered separately.

Standards for the TFF Filter Holders Portfolio

  • DIN Standard: Complies with German Institute for Standardization (DIN) norms.
  • ISO Standard: Meets International Organization for Standardization (ISO) requirements.
  • JIS-G Standard: Adheres to Japanese Industrial Standards (JIS-G).
  • Zoll Standard: Conforms to Zoll (customs) regulations.

Applications

  • Application
    • Concentration
    • Diafiltration
    • Protein
    • Vaccine
    • Antibody
  • Application Area
    • Process development
    • Preclinical and clinical studies
    • Pilot
    • Production

Product Information

  • Brand
    • Sartocon® 2 plus
    • Sartoflow® 20
    • Sartoflow® 10
    • Sartocon® Slice
    • Sartocon® Slice 200
    • Sartocon®