Most used filters
Filter by product attributes
Rocking Motion Bioreactors (118)
You searched for "entris ii advanced line"
Added to Shopping Cart
-
Biostat® RMProduct FamilyThe Biostat® RM is a GMP compliant, wave-mixing bioreactor. It is paired with single-use Flexsafe® RM bags and is proven for a broad range of different cell lines incl. CHO, NS0, Sf9, E. coli, stem cells, and CAR-T cells. Especially, customers working with shear-stress-sensitive cell lines and bioconjugates acknowledge benefits of the rocking motion technology.
The modular concept of the Biostat® RM portfolio, ranging from 2 L to unique 200 L, provides flexibility to manage your individual process needs. Biostat® RM saves space, reduces costs, and increases yields. In addition, Biobrain® - the commercial manufacturing-ready automation platform shared between Biostat® RM and Biostat STR® - enables a seamless transfer from product development to manufacturing scale. This makes the Biostat® RM an integral part of the intensified seed train
-
Flexsafe® RMProduct FamilyThe bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.
-
Mycap® CCX for Cell ExpansionProduct FamilyMycap® CCX Cell Expansion System turns standard Erlenmeyer flasks into closed, pump-ready culture vessels. Feed, inoculate and sample outside a laminar flow cabinet without ever removing the cap.
Gas-exchange cartridge keeps O₂/CO₂ in balance.
Integral tubing supports sterile fluid transfer.
Quickseal® for clean line removal.
Supplied ready to use on 125 - 3000 mL flasks. -
-
Biostat® RM
-
Preclinical and clinical studies, Small scale production of monoclonal antibodies, Recombinant protein production, Vaccine production, Large scale seed expansion
-
Optical pH, Optical DO, BioPAT® Viamass, BioPAT® Trace, Temperature
-
-
-
-
-
-
Article numberConnector InletTube PlugConnector OutletAseptiQuik® SInlet Line1/4" ID TPE (Tuflux® TPE)PriceArticle numberConnector InletTube PlugConnector OutletAseptiQuik® SInlet Line1/4" ID TPE (Tuflux® TPE)Article numberConnector InletTube PlugConnector OutletTube PlugInlet Line1/8" ID TPE (C-Flex® 374)Article numberConnector InletTube PlugConnector OutletTube PlugInlet Line1/8" ID TPE (Tuflux® TPE)
-
Article numberConnector InletAseptiQuik® SConnector OutletAseptiQuik® STubingTPE (Tuflux®)PriceArticle numberConnector InletAseptiQuik® SConnector OutletAseptiQuik® STubingTPE (Tuflux®)Article numberConnector InletAseptiQuik® SConnector OutletAseptiQuik® STubingSilicone
-
-
Flexsafe® RM
-
2 L
-
Rocking Motion Bag - Perfusion with Integrated Membrane
-
-
-
-
Flexsafe® RM
-
2 L
-
Rocking Motion Bag - Perfusion with Integrated Membrane
-
-