Most used filters
Filter by product attributes
Sensors & Analyzers (142)
Added to Shopping Cart
-
-
BioPAT® Trace
-
Single-use
-
Biostat® B, Biostat® B-DCU
-
-
-
BioPAT® Trace
-
Multi-use
-
Biostat® B, Biostat® B-DCU, Biostat® STR
-
-
BioPAT® Conductivity | pHProduct Family
Sensor for Flow Applications
The BioPAT® Conductivity | pH is a single-use sensor for flow applications with aqueous process media. The sensor is intended to determine the conductivity. A pH electrode can be added to the product to determine the pH value. The product consists of a SU ‘pipe’ into which the sensor components are assembled. A temperature sensor is integrated in both sensors for direct read-out and compensation of the conductivity and pH measurement. The hardware integration considers the current strategy for process automation and is carried out via a Knick read-out card.
-
BioPAT® Low FlowProduct FamilyThe BioPAT® Low Flow sensor is an ultrasonic Clamp-on sensor with integrated converter for high precision and robust non-invasive flow measurement. The sensor is specifically designed to measure with high precision within its entire specified flow range (3% - 30% Qmax). Inside the flow clamp-on three pairs of piezoelectric sensors function both as a source and a detector for ultrasound waves. The BioPAT® Low Flow ultrasonic sensors are the world’s only flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the tube. This innovation comes with several advantages.
-
BioPAT® Spectro UVProduct Family
Unlocking the Potential of Single-Use Inline UV Absorbance
Monitoring for Flexibility and Performance
The BioPAT® Spectro UV family offers a new perspective on UV light absorbance measurements in single-use biomanufacturing processes. Unlike most of the alternatives on the market, which restrict the absorbance values to discrete wavelengths, BioPAT® Spectro UV makes the entire light absorbance spectrum between 190 nm and 390 nm continuously available.
-