Sensors & Analyzers (59)
You searched for "entris ii essential line"
Added to Shopping Cart
-
BioPAT® FlowProduct FamilyBioPAT® Flow - Accurate and Flexible Flow Measurement from Process Development to Commercial Production
Non-invasive, ultrasonic flow measurement
World’s most accurate single-use ultrasonic flow clamp-on
Available for tube diameters ranging from ¼“ to 1“ ID.
Independent of fluid viscosity and system pressure
Temperature compensation from 4 – 37 °C
The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.
-
BioPAT® PressureProduct FamilyThe in-line pressure sensors of the BioPAT ® Pressure family provide the right fit for all scales of your bioprocess. The new design allows a high degree of flexibility suitable for more applications in biomanufacturing and includes several improvements, resulting in better longevity, handling and accuracy.
Non-invasive pressure measurement
Available for tube diameters ranging from ¼” to 1” ID
Compatible with a wide range of fluid properties
Automatic temperature compensation
New fixing mechanism integrated in the single-use pressure pipe -
BioPAT® ViamassProduct Family
Automated Biomass Measurement Using BioPAT® Viamass
BioPAT® Viamasss is a system for measuring viable biomass in cell culture processes. Unlike known reference methods, this system is completely integrated into single-use bioreactors. It determines the biomass directly in line and reducing the need for manual sampling. Integrated into the bioreactor’s DCU and Biobrain® control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.
Reduces the need for manual sampling
Real-time measurement of and feedback on viable biomass
Ensures batch-to-batch consistency
Eliminates operator influence that occurs in manual biomass measurements -
BioPAT® Low FlowProduct FamilyThe BioPAT® Low Flow sensor is an ultrasonic Clamp-on sensor with integrated converter for high precision and robust non-invasive flow measurement. The sensor is specifically designed to measure with high precision within its entire specified flow range (3% - 30% Qmax). Inside the flow clamp-on three pairs of piezoelectric sensors function both as a source and a detector for ultrasound waves. The BioPAT® Low Flow ultrasonic sensors are the world’s only flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the tube. This innovation comes with several advantages.
-
BioPAT® TraceProduct FamilyOnline Measurement of Multiple Parameters From 1 to 4 Vessels. The control of nutrients and metabolites starts by monitoring the parameter concentration and its rate of change. Once known, then an actuator (e.g. feed pump) can affect a change and bring the parameter to the desired set-point. BioPAT® Trace and BioPAT® Multi Trace enables this control to be automated without the need for operator intervention during the bioprocess. Real-time online monitoring of bioprocesses parameters.
Glucose and lactate
Methanol or ethanol
Enable automated parameter feed | bleed control capability
Single-use sensor and fluidic element
Compact, space-saving design
Room temperature stable biosensors
Wide linear measuring range -
-
BioPAT® Pressure Pipe 0.25" HB, BioPAT® Pressure Pipe 0.375" HB, BioPAT® Pressure Pipe 0.5" HB, BioPAT® Pressure Pipe 0.75" HB, BioPAT® Pressure Pipe 0.75" TC, BioPAT® Pressure Pipe 1" HB, BioPAT® Pressure Pipe 1" TC
-
BioPAT® Pressure
-
Process Analytical Technologies (PAT)
-
-
-
Process Analytical Technologies (PAT)
-
65mm × 110mm × 150 mm
-
BioPAT® Pressure
-
-
Article numberFlow Pipe Size1/4" pipe -S(MCP)Temperature Range4 – 14 °C | 17 – 27 °C | 27 – 37 °C
-
-
-
Process Analytical Technologies (PAT)
-
Biostat® RM, Biostat® STR
-
BioPAT® Viamass
-
-