Sartopure® GF Plus depth filters use a two-layer adsorptive glass-fiber matrix with 0.65 µm and 1.2 µm retention ratings to reduce colloids, lipids, aggregates and particles, helping protect downstream membranes and chromatography steps.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® GF Plus
Sartopure® GF Plus

Sartopure® GF Plus depth filters use a two-layer adsorptive glass-fiber matrix with 0.65 µm and 1.2 µm retention ratings to reduce colloids, lipids, aggregates and particles, helping protect downstream membranes and chromatography steps.

Item No.:
M_Sartopure_GF_Plus

Overview

Specifications

Choose your product

Products (105)

  • You could not find what you were looking for?

    Sign in to view all the products you have already ordered from Sartorius and that are personally available to you in your extended portfolio. Learn more

Results per page: | |

Sartopure® GF Plus Filters: Clarification and Prefiltration in Biopharma Processes

Sartopure® GF Plus depth filters are designed for clarification and prefiltration in pharmaceutical and biopharmaceutical process streams. The two-layer adsorptive glass-fiber fleece supports reduction of colloids, lipids, protein aggregates and particles, helping protect downstream membrane filters, chromatography columns and ultrafiltration systems.

Main Formats:

  • Retention Ratings: Available with 0.65 µm and 1.2 µm retention ratings, enabling selection according to feed stream composition, particulate load and downstream process requirements.
  • Filter Cartridges: Designed for use in stainless steel housings and suitable for scalable clarification and prefiltration setups.
  • Maxicaps® and T-Style Maxicaps®: Ready-to-use capsule formats for single-use process lines, pilot-scale applications and manufacturing workflows where enclosed filtration units are preferred.
  • Midicaps® and Mini Cartridges: Compact formats for small-volume processing, process development, scale-down studies and limited-volume biopharmaceutical applications.
  • Jumbo Star Cartridges: Large-area filter format for process-scale clarification where higher filtration capacity and compact system integration are required.
  • Sartoscale: Small-scale format for process development, filter selection and scale-up studies using the Sartopure® GF Plus filter material concept.

Applications:

  • Cell Culture Harvest Clarification: Used to reduce particles, colloids, lipids and protein aggregates in harvested cell culture fluids.
  • Fermentation Broth Prefiltration: Suitable for clarification steps before downstream membrane filtration or purification.
  • Media and Serum Filtration: Applicable for serum-containing media and other process fluids with colloidal or lipid-based contaminants.
  • Viscous Solution Clarification: Can be used for large-volume parenteral and ophthalmic solutions with higher particulate or turbidity burden.
  • Downstream Process Protection: Helps reduce particulate and colloidal load before membrane filters, chromatography columns and ultrafiltration systems.

Materials Used:

  • Filter Medium: Two-layer adsorptive glass-fiber fleece for combined mechanical and adsorptive retention.
  • Support Material: Polypropylene support fleece.
  • Construction: Polypropylene core, end caps and capsule housing components, depending on the selected format.
  • O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration and process requirements.

Advantages:

  • Adsorptive Depth Filtration: Two-layer glass-fiber matrix supports reduction of colloids, lipids, protein aggregates and particles.
  • Process Stream Clarification: Helps lower turbidity and particulate burden before downstream filtration or purification steps.
  • Downstream Filter Protection: Can support extended use of subsequent membrane filters by reducing challenging contaminants upstream.
  • Format Flexibility: Cartridge and capsule options support use from development scale to manufacturing scale.
  • Single-Use Integration: Maxicaps®, T-Style Maxicaps® and Midicaps® can be integrated into disposable process assemblies.
  • Sterilization Options: Cartridges can be autoclaved or steam sterilized in-line; capsule formats can be autoclaved within specified operating limits.
  • Application Range: Suitable for clarification tasks involving cell culture harvests, fermentation broths, serum-containing media and viscous pharmaceutical solutions.

Together, these features make Sartopure® GF Plus a flexible depth filtration choice for clarification, prefiltration and downstream process protection in pharmaceutical and biopharmaceutical workflows.

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Product Information

  • Brand
    Sartopure® GF Plus