Most used filters
Filter by product attributes
Sensors & Analyzers (50)
You searched for "H2O-II-2-UV-T"
Added to Shopping Cart
-
BioPAT® TraceProduct FamilyOnline Measurement of Multiple Parameters From 1 to 4 Vessels. The control of nutrients and metabolites starts by monitoring the parameter concentration and its rate of change. Once known, then an actuator (e.g. feed pump) can affect a change and bring the parameter to the desired set-point. BioPAT® Trace and BioPAT® Multi Trace enables this control to be automated without the need for operator intervention during the bioprocess. Real-time online monitoring of bioprocesses parameters.
Glucose and lactate
\tMethanol or ethanol
\tEnable automated parameter feed | bleed control capability
\tSingle-use sensor and fluidic elements
\tCompact, space-saving design
\tRoom temperature stable biosensors
\tWide linear measuring range -
BioPAT® Spectro UVProduct Family
Unlocking the Potential of Single-Use Inline UV Absorbance
Monitoring for Flexibility and Performance
The BioPAT® Spectro UV family offers a new perspective on UV light absorbance measurements in single-use biomanufacturing processes. Unlike most of the alternatives on the market, which restrict the absorbance values to discrete wavelengths, BioPAT® Spectro UV makes the entire light absorbance spectrum between 190 nm and 390 nm continuously available.
-
Item no.Calibration solution type with measurement range2g/L EtOHCalibration Standardsethanol monitoring and controlPriceItem no.Calibration solution type with measurement range2g/L EtOHCalibration Standardsethanol monitoring and controlItem no.Calibration solution type with measurement range0.2g/L MeOHCalibration Standardsmethanol monitoring and controlItem no.Calibration solution type with measurement range2g Glc / 1g LacCalibration Standardshigher glucose control (1-20 g/L)
-
-
-
BioPAT® Spectro UV
-
RT (15 ˚C – 30 ˚C)
-
29.6 x 21.2 x 9.6 cm
-
-
-
BioPAT® Fundalux
-
Multi-use
-
Univessel® Glass, Steelvessel
-
Process Analytical Technologies (PAT)
-
-