Choose your product
Most used filters
Filter by product attributes
Single-use TFF Assemblies (108)
Added to Shopping Cart
-
Sartocon® and Sartocube® | TFF Ultrafiltration | Self-ContainedProduct FamilySartocon® and Sartocube® self‑contained units are ready‑to‑use devices for sterile and aseptic processing. With Hydrosart® or PES membranes, they enable efficient UF/DF applications and are delivered pre‑flushed and sterile, eliminating pre‑use preparation.
-
Sartoflow® 1000 Single-Use Flow KitsProduct FamilyThe Sartoflow® 1000 single-use flow kit is designed specifically for the Sartoflow® 1000 system, these flow kits offer efficiency and safety in multi-product facilities.
Disclaimer: For more information on the system, please contact your local Sartorius representative.Features & Benefits of the Flow Kit:
Fast turnaround.
Reduced cleaning validation.
Minimized bioburden risk and product carryover in a multi-product facility.
Enhanced productivity. -
Sartoflow® 150 SU Flow KitsProduct Family
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
Faster change-over between different products.
More efficient and productive system use.
Increased facility flexibility.
Increased productivity per sqm manufacturing space.Key Features of the System
Flexibility to run various types of TFF modules and cassettes.
Designed to generate scalable data for use in small-scale production and process development.
Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
-
Sartoflow® Expert Single-Use Flow KitsProduct Family
Sartoflow® Expert SU System with Precision-Engineered Flow Kits
Sartoflow® Expert flow kits are designed to enable the operational capabilities of the Sartoflow® Expert SU system. These flow kits play a crucial role in achieving optimal tangential flow filtration (TFF) performance.
Engineered for seamless integration, these single-use kits provide efficiency and reliability, ensuring that your processes are optimized for productivity and quality.Features & Benefits
Bioburden reduced
Chemical compatibility
Spill-free process and disassembly
Reduced hands-on time
No cleaning and validation effort -
Sartoflow® 4500 SU Flow KitsProduct Family
Key Facts
The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system.
Single-use design
Gamma irradiated
Controlled environment manufacturing
Quick installationBenefits
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk: Minimize contamination and product carryover.
Precise monitoring: Integrated sensors ensure accurate process control. -
-
-
Item no.MWCO1 kDaMembrane MaterialPolyethersulfone (PES)Channel HeightE-Screen (High viscosity)PriceItem no.MWCO1 kDaMembrane MaterialPolyethersulfone (PES)Channel HeightE-Screen (High viscosity)Item no.MWCO2 kDaMembrane MaterialHydrosart®Channel HeightE-Screen (High viscosity)Item no.MWCO5 kDaMembrane MaterialHydrosart®Channel HeightE-Screen (High viscosity)
-
Item no.MWCO10 kDaMembrane MaterialPolyethersulfone (PES)Filtration Area0.42 m²
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length1500 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mm
-
Couldn’t find the product you need?
-
Item no.Connector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length1500 mmPriceItem no.Connector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length1500 mmItem no.Connector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length5000 mmItem no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mm
-
-
Item no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmPriceItem no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mmItem no.Connector(s)0.5" AseptiQuik® GTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mm
-
-
Couldn’t find the product you need?