Choose your product

Most used filters

Filter by product attributes

Hollow Fiber TFF (469)

  • Single-use Line

    Product Family

    Single-use Line

    The Hollow Fiber TFF Modules | Single-use Line offer a true single-use tangential flow filtration solution. A broad variety of different pore sizes and molecular weight cut-offs (MWCO) ensure a suitable solution for a wide range of processes. The scalability ranging from Lab- over Pilot- up to Process-scale increases flexibility in each stage of production. Hollow Fiber TFF Modules | Single-use are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time.

    Show all Products
  • Steamer Line

    Product Family

    Steamer Line

    The Steamer Line Hollow Fiber TFF Modules are designed for perfusion and aseptic applications. They are delivered gamma irradiated and ready to use and can be autoclaved.


    Self-contained units

    Autoclavable

    Show all Products
  • Hollow Fiber Single Use Discover, 750kD, 0.5mm Fiber ID
  • Hollow Fiber Single Use Discover, 300kD, 1.0mm Fiber ID
  • Hollow Fiber Single Use Explorer, 300kD, 1.0mm Fiber ID
  • Hollow Fiber Single Use Explorer, 750kD, 0.5mm Fiber ID
  • Single-use Discover 24 30kD 1.0 mm
    Item no.
    SU03010DIS24L6
    Filtration Area
    0.0107 m²
    MWCO
    30kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use Investigator 41 300kD 1.0 mm
    Item no.
    SU30010INV41S3
    Filtration Area
    0.51 m²
    MWCO
    300kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use Discover 12 300kD 0.5 mm
    Item no.
    SU30005DIS12L6
    Filtration Area
    0.0052 m²
    MWCO
    300kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use Researcher 24 300kD 0.5 mm
    Item no.
    SU30005RES24S3
    Filtration Area
    0.094 m²
    MWCO
    300kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use Researcher 24 300kD 0.5 mm
    Item no.
    SU30005RES24S6
    Filtration Area
    0.094 m²
    MWCO
    300kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use mini Bioproducer 41 300kD 1.0 mm
    Item no.
    SU30010MPR41S3
    Filtration Area
    2.50 m²
    MWCO
    300kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use Bioproducer 12 300kD 0.5 mm
    Item no.
    SU30005PRO12S3
    Filtration Area
    1.21 m²
    MWCO
    300kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use Discover 24 5kD 1.0 mm
    Item no.
    SU00510DIS24L6
    Filtration Area
    0.0107 m²
    MWCO
    5kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use Researcher 41 750kD 1.0 mm
    Item no.
    SU75010RES41S3
    Filtration Area
    0.1716 m²
    MWCO
    750kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Results per page: | |