Product with Article number Sartopure_PP3_Cartridges_EPDM is not available in your country.
Sartopure® PP3
Sartopure® PP3 polypropylene fleece prefilters provide 0.45–50 µm particle reduction, broad chemical compatibility and low binding to help protect downstream filters in biopharmaceutical processes.
Overview
Specifications
Choose your product
Products (334)
Added to Shopping Cart
-
Article numberRetention Rate0.45 µmFilter Size17.3 cm²Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPriceArticle numberRetention Rate0.45 µmFilter Size17.3 cm²Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryArticle numberRetention Rate0.45 µmFilter Size4.5 cm²Connector(s)Inlet: Female Luer | Outlet: Male LuerArticle numberRetention Rate0.65 µmFilter Size17.3 cm²Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
-
Article numberRetention Rate0.45 µmFilter Sizesize 8 (0.08 m² / 0.86 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPriceArticle numberRetention Rate0.45 µmFilter Sizesize 8 (0.08 m² / 0.86 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryArticle numberRetention Rate0.45 µmFilter Sizesize 8 (0.08 m² / 0.86 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbArticle numberRetention Rate0.45 µmFilter Sizesize 9 (0.13 m² / 1.4 ft²)Connector(s)Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose Barb
-
Article numberRetention Rate0.45 µmFilter Size30"(1.2 m² / 12.8 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPriceArticle numberRetention Rate0.45 µmFilter Size30"(1.2 m² / 12.8 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryArticle numberRetention Rate0.45 µmFilter Size10"(0.4 m² / 4.3 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryArticle numberRetention Rate0.45 µmFilter Size10"(0.4 m² / 4.3 ft²)Connector(s)Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose Barb
-
Article numberRetention Rate0.45 µmFilter Size30"(1.2 m² / 12.8 ft²)Connector(s)Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose BarbPriceArticle numberRetention Rate0.45 µmFilter Size30"(1.2 m² / 12.8 ft²)Connector(s)Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose BarbArticle numberRetention Rate0.45 µmFilter Size20"(0.8 m² / 8.6 ft²)Connector(s)Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose BarbArticle numberRetention Rate0.45 µmFilter Size30"(1.2 m² / 12.8 ft²)Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
-
Article numberRetention Rate0.45 µmFilter Size20"(0.8 m² / 8.6 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)PriceArticle numberRetention Rate0.45 µmFilter Size20"(0.8 m² / 8.6 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Article numberRetention Rate0.45 µmFilter Size30"(1.2 m² / 12.8 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)Article numberRetention Rate0.45 µmFilter Size10"(0.4 m² / 4.3 ft²)Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
-
Article numberRetention Rate0.45 µmFilter Sizesize 4 (0.012 m² / 0.13 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPriceArticle numberRetention Rate0.45 µmFilter Sizesize 4 (0.012 m² / 0.13 ft²)Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryArticle numberRetention Rate0.45 µmFilter Sizesize 5 (0.024 m² / 0.26 ft²)Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbArticle numberRetention Rate0.45 µmFilter Sizesize 4 (0.012 m² / 0.13 ft²)Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose Barb
-