Choose your product

Most used filters

Filter by product attributes

Hollow Fiber TFF (469)

  • Single-use Line

    Product Family

    Single-use Line

    The Hollow Fiber TFF Modules | Single-use Line offer a true single-use tangential flow filtration solution. A broad variety of different pore sizes and molecular weight cut-offs (MWCO) ensure a suitable solution for a wide range of processes. The scalability ranging from Lab- over Pilot- up to Process-scale increases flexibility in each stage of production. Hollow Fiber TFF Modules | Single-use are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time.

    Show all Products
  • Steamer Line

    Product Family

    Steamer Line

    The Steamer Line Hollow Fiber TFF Modules are designed for perfusion and aseptic applications. They are delivered gamma irradiated and ready to use and can be autoclaved.


    Self-contained units

    Autoclavable

    Show all Products
  • Hollow Fiber Single Use Discover, 750kD, 0.5mm Fiber ID
  • Hollow Fiber Single Use Discover, 300kD, 1.0mm Fiber ID
  • Hollow Fiber Single Use Explorer, 300kD, 1.0mm Fiber ID
  • Hollow Fiber Single Use Explorer, 750kD, 0.5mm Fiber ID
  • Reuse Investigator12 300kD 0.5 mm
    Item no.
    WA30005INV12S0
    Filtration Area
    0.13 m2
    MWCO
    300kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Reuse Explorer24 750kD 1.0 mm
    Item no.
    WA75010EXP24S0
    Filtration Area
    0.0321 m2
    MWCO
    750kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Reuse Explorer24 0.1µm 1.0 mm
    Item no.
    WA91010EXP24S0
    Filtration Area
    0.0321 m2
    Membrane Material
    mPES
    Application
    Microfiltration
    Autoclaving
    no
  • Reuse Researcher41 500kD 0.5 mm
    Item no.
    WA50005RES41S0
    Filtration Area
    0.1716 m2
    MWCO
    500kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Reuse mini Bioproducer41 0.45µm 1.0 mm
    Item no.
    BA94510MPR41SG
    Filtration Area
    2.50 m2
    Membrane Material
    mPES
    Application
    Microfiltration
    Autoclaving
    no
  • Reuse Discover24 100kD 0.5 mm
    Item no.
    WA10005DIS24LL
    Filtration Area
    0.0107 m2
    MWCO
    100kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Reuse Discover12 750kD 1.0 mm
    Item no.
    WA75010DIS12LL
    Filtration Area
    0.0052 m2
    MWCO
    750kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use mini Bioproducer 24 100kD 0.5 mm
    Item no.
    SU10005MPR24S3
    Filtration Area
    1.35 m²
    MWCO
    100kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Single-use Discover 12 30kD 0.5 mm
    Item no.
    SU03005DIS12L6
    Filtration Area
    0.0052 m²
    MWCO
    30kD
    Membrane Material
    mPES
    Application
    Ultrafiltration
  • Results per page: | |