Narrow your results
Most used filters
Filter by product attributes
Tangential Flow Filtration (TFF) (56)
You searched for "SPR sensor clamp"
Added to Shopping Cart
-
-
-
Sartoflow® 150 SU Flow KitsProduct Family
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
Faster change-over between different products.
More efficient and productive system use.
Increased facility flexibility.
Increased productivity per sqm manufacturing space.Key Features of the System
Flexibility to run various types of TFF modules and cassettes.
Designed to generate scalable data for use in small-scale production and process development.
Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
-
Sartoflow® 4500 SU Flow KitsProduct Family
Key Facts
The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system.
Single-use design
Gamma irradiated
Controlled environment manufacturing
Quick installationBenefits
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk: Minimize contamination and product carryover.
Precise monitoring: Integrated sensors ensure accurate process control. -
Item no.Cassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsJIS-GPriceItem no.Cassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsJIS-GItem no.Cassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedYesConnectionsZollItem no.Cassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsISO
-
Item no.Cassette CapacitySartocon® Cassettes: ≤ 20Mirror InvertedNoConnectionsDINPriceItem no.Cassette CapacitySartocon® Cassettes: ≤ 20Mirror InvertedNoConnectionsDINItem no.Cassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsZollItem no.Cassette CapacitySartocon® Cassettes: ≤ 10Mirror InvertedNoConnectionsJIS-G
-
-
1"-1.5" Tri-clamp sanitary flange (DN25)
-
Silicone gasket
-
371 mm
-
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length1500 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mm
-
Item no.Connector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length1500 mmPriceItem no.Connector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length1500 mmItem no.Connector(s)1" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length5000 mm
-
-
Sartoflow®
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, Ultrafiltration, Diafiltration, Microfiltration
-
Sartocon® Cassettes, Sartocon® Slice Cassettes, Standard Cassettes
-
5, 10, 20 L (SU)
-
-
-
Sartoflow®
-
Ultrafiltration, Diafiltration, Microfiltration
-
Software: Biobrain® Recipe tool
-
Tri-clamp, AseptiQuik® Connector
-
-
-
Ambr® crossflow, Sartoflow®
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins, Concentration, Microfiltration, Ultrafiltration, Desalting, Buffer Exchange, Single Use Processing, Antibody Purification, Protein Concentration, DNA Concentration, mRNA concentration, Conjugation, ADC
-
Sartocon® SCU, Sartocube® SCU, Sartocon® Cassettes, Sartocube® Cassettes
-
1-20 L (20 L 3D mixing bag)
-
-
-
Sartocon®
-
371 mm
-
1"-1.5" Tri-clamp sanitary flange (DN25)
-
Stainless steel hose connector to 1-1 1/2" Tri Clamp flange
-
-
-